Quality & reliability


Material content search

Details for "TPIC2810DR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TPIC2810DR NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T D | 16 3.91x9.9x1.58 269.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000782 8 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000782 8 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000782 8 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000004 0.003128 31 0.000001 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000004 0.003128 31 0.000001 0
Precious Metals Gold 7440-57-5 0.127855 99.989051 999891 0.047534 475
Precious Metals Silver 7440-22-4 0.000003 0.002346 23 0.000001 0
Sub-Total     0.127869 100 1000000 0.047539 475
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.233726 70.000060 700001 0.086895 869
Thermoplastics Epoxy 85954-11-6 0.100168 29.999940 299999 0.037241 372
Sub-Total     0.333894 100 1000000 0.124135 1241
Lead Frame
Copper and Its Alloys Copper 7440-50-8 159.255168 96.991805 969918 59.207988 592080
Copper and Its Alloys Iron 7439-89-6 4.266496 2.598441 25984 1.586201 15862
Copper and Its Alloys Phosphorus 7723-14-0 0.246144 0.149910 1499 0.091512 915
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.049229 0.029982 300 0.018302 183
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.049229 0.029982 300 0.018302 183
Zinc and Its Alloys Zinc 7440-66-6 0.328192 0.199880 1999 0.122015 1220
Sub-Total     164.194458 100 1000000 61.044320 610443
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.543135 95.119965 951200 0.201927 2019
Precious Metals Gold 7440-57-5 0.004454 0.780035 7800 0.001656 17
Precious Metals Palladium 7440-05-3 0.023411 4.100000 41000 0.008704 87
Sub-Total     0.571000 100 1000000 0.212287 2123
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 77.798121 76.000000 760000 28.923835 289238
Other Organic Materials Proprietary Non Halide Flame Retardant 3.582808 3.500000 35000 1.332019 13320
Other Plastics and Rubber Carbon Black 1333-86-4 0.307098 0.300000 3000 0.114173 1142
Thermoplastics Epoxy 85954-11-6 20.677922 20.200000 202000 7.687651 76877
Sub-Total     102.365949 100 1000000 38.057678 380577
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.382645 100.000000 1000000 0.514041 5140
Sub-Total     1.382645 100 1000000 0.514041 5140

Total

    268.975815     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support