Quality & reliability


Material content search

Details for "TPS51200DRCRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPS51200DRCRG4 CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T DRC | 10 3.00X3.00X0.90 24.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.072692 99.998624 999986 0.295957 2960
Precious Metals Silver 7440-22-4 0.000001 0.001376 14 0.000004 0
Sub-Total     0.072693 100 1000000 0.295962 2960
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.003818 2.000031 20000 0.015545 155
Precious Metals Silver 7440-22-4 0.131719 69.000037 690000 0.536279 5363
Thermoplastics Epoxy 85954-11-6 0.055360 28.999930 289999 0.225390 2254
Sub-Total     0.190897 100 1000000 0.777216 7772
Lead Frame
Copper and Its Alloys Copper 7440-50-8 11.183490 99.250000 992500 45.532350 455324
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.029297 0.260002 2600 0.119280 1193
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.028170 0.250000 2500 0.114690 1147
Zinc and Its Alloys Zinc 7440-66-6 0.027043 0.239998 2400 0.110103 1101
Sub-Total     11.268000 100 1000000 45.876425 458764
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.193094 95.120197 951202 0.786161 7862
Precious Metals Gold 7440-57-5 0.001583 0.779803 7798 0.006445 64
Precious Metals Palladium 7440-05-3 0.008323 4.100000 41000 0.033886 339
Sub-Total     0.203000 100 1000000 0.826492 8265
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 11.043052 90.500003 905000 44.960574 449606
Other Plastics and Rubber Carbon Black 1333-86-4 0.061011 0.499997 5000 0.248400 2484
Thermoplastics Epoxy 85954-11-6 1.098204 9.000000 90000 4.471217 44712
Sub-Total     12.202267 100 1000000 49.680190 496802
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.624778 100.000000 1000000 2.543715 25437
Sub-Total     0.624778 100 1000000 2.543715 25437

Total

    24.561635     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support