Quality & reliability


Material content search

Details for "TPS5420DR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TPS5420DR NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 92.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.218741 99.997257 999973 0.235539 2355
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000457 5 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000457 5 0.000001 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000001 0.000457 5 0.000001 0
Precious Metals Silver 7440-22-4 0.000003 0.001371 14 0.000003 0
Sub-Total     0.218747 100 1000000 0.235545 2355
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.767527 79.999979 800000 0.826468 8265
Thermoplastics Epoxy 85954-11-6 0.191882 20.000021 200000 0.206617 2066
Sub-Total     0.959409 100 1000000 1.033086 10331
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 30.872630 308726
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 0.728100 7281
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.009500 95
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.047500 475
Sub-Total     29.400000 100 1000000 31.657740 316577
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.141440 95.120000 951200 1.229100 12291
Precious Metals Gold 7440-57-5 0.009360 0.780000 7800 0.010080 101
Precious Metals Palladium 7440-05-3 0.049200 4.100000 41000 0.053000 530
Sub-Total     1.200000 100 1000000 1.292150 12922
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.999198 88.000000 880000 54.915632 549156
Other Plastics and Rubber Carbon Black 1333-86-4 0.173861 0.300000 3000 0.187212 1872
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.318745 0.550000 5500 0.343223 3432
Thermoplastics Epoxy 85954-11-6 6.461830 11.150000 111500 6.958060 69581
Sub-Total     57.953634 100 1000000 62.404127 624041
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.136481 100.000000 1000000 3.377344 33773
Sub-Total     3.136481 100 1000000 3.377344 33773

Total

    92.868271     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support