Quality & reliability


Material content search

Details for "TPS61175PWPR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPS61175PWPR CU NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T PWP | 14 4.4x5x1.15 86.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.117905 99.997456 999975 0.136948 1369
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000848 8 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000848 8 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.000848 8 0.000001 0
Sub-Total     0.117908 100 1000000 0.136952 1370
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.493865 84.999948 849999 0.573631 5736
Thermoplastics Epoxy 85954-11-6 0.087153 15.000052 150001 0.101229 1012
Sub-Total     0.581018 100 1000000 0.674861 6749
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.879032 97.050000 970500 54.450661 544507
Copper and Its Alloys Iron 7439-89-6 1.255904 2.600000 26000 1.458750 14588
Copper and Its Alloys Phosphorus 7723-14-0 0.072456 0.150000 1500 0.084159 842
Zinc and Its Alloys Zinc 7440-66-6 0.096608 0.200000 2000 0.112212 1122
Sub-Total     48.304000 100 1000000 56.105782 561058
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.159802 95.120238 951202 0.185612 1856
Precious Metals Gold 7440-57-5 0.001310 0.779760 7798 0.001520 15
Precious Metals Palladium 7440-05-3 0.006888 4.100000 41000 0.008001 80
Sub-Total     0.168000 100 1000000 0.195134 1951
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.021667 85.000001 850000 34.870592 348706
Other Nonferrous Metals and Alloys Metal Oxide Trade Secret 0.423835 1.199999 12000 0.492290 4923
Other Plastics and Rubber Carbon Black 1333-86-4 0.105959 0.300000 3000 0.123073 1231
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.105959 0.300000 3000 0.123073 1231
Other Plastics and Rubber Silicone 218163-11-2 1.059588 2.999999 30000 1.230727 12307
Thermoplastics Epoxy 85954-11-6 3.602600 10.200000 102000 4.184500 41845
Sub-Total     35.319608 100 1000000 41.024226 410242
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.603980 100.000000 1000000 1.863050 18630
Sub-Total     1.603980 100 1000000 1.863050 18630

Total

    86.094514     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support