Quality & reliability


Material content search

Details for "TPS65150PWP"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPS65150PWP CU NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T PWP | 24 4.4x7.8x1.15 90.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000001 0.000536 5 0.000001 0
Copper and Its Alloys Copper 7440-50-8 0.186630 99.989820 999898 0.206890 2069
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000536 5 0.000001 0
Not Categorized Proprietary Materials 0.000009 0.004822 48 0.000010 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000536 5 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000004 0.002143 21 0.000004 0
Precious Metals Silver 7440-22-4 0.000003 0.001607 16 0.000003 0
Sub-Total     0.186649 100 1000000 0.206912 2069
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.531392 69.999947 699999 0.589080 5891
Thermoplastics Epoxy 85954-11-6 0.227740 30.000050 300001 0.252460 2525
Sub-Total     0.759132 100 1000000 0.841544 8415
Lead Frame
Copper and Its Alloys Copper 7440-50-8 34.288320 97.410000 974100 38.010680 380107
Copper and Its Alloys Iron 7439-89-6 0.844800 2.400000 24000 0.936500 9365
Copper and Its Alloys Phosphorus 7723-14-0 0.010560 0.030000 300 0.011710 117
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.010560 0.030000 300 0.011710 117
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.010560 0.030000 300 0.011710 117
Zinc and Its Alloys Zinc 7440-66-6 0.035200 0.100000 1000 0.039000 390
Sub-Total     35.200000 100 1000000 39.021330 390213
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.608768 95.120000 951200 0.674856 6749
Precious Metals Gold 7440-57-5 0.004992 0.780000 7800 0.005534 55
Precious Metals Palladium 7440-05-3 0.026240 4.100000 41000 0.029090 291
Sub-Total     0.640000 100 1000000 0.709479 7095
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 42.736088 84.999999 850000 47.375542 473755
Other Nonferrous Metals and Alloys Metal Oxide Trade Secret 0.603333 1.200000 12000 0.668831 6688
Other Plastics and Rubber Carbon Black 1333-86-4 0.150833 0.299999 3000 0.167208 1672
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.150833 0.299999 3000 0.167208 1672
Other Plastics and Rubber Silicone 218163-11-2 1.508333 3.000001 30000 1.672078 16721
Thermoplastics Epoxy 85954-11-6 5.128331 10.200001 102000 5.685066 56851
Sub-Total     50.277751 100 1000000 55.735932 557359
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.143537 100.000000 1000000 3.484801 34848
Sub-Total     3.143537 100 1000000 3.484801 34848

Total

    90.207069     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support