Quality & reliability


Material content search

Details for "UA78L05ACLPRE3"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
UA78L05ACLPRE3 CU SN N/A for Pkg Type Ext-Mfg LP | 3 3.43x4.83x3.68 224.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.035064 100.000000 1000000 0.015593 156
Sub-Total     0.035064 100 1000000 0.015593 156
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.182153 70.999867 709999 0.081001 810
Thermoplastics Epoxy 85954-11-6 0.074401 29.000133 290001 0.033085 331
Sub-Total     0.256554 100 1000000 0.114087 1141
Lead Frame
Copper and Its Alloys Copper 7440-50-8 100.798000 99.800000 998000 44.824000 448237
Copper and Its Alloys Iron 7439-89-6 0.151500 0.150000 1500 0.067400 674
Copper and Its Alloys Phosphorus 7723-14-0 0.040400 0.040000 400 0.018000 180
Other Organic Materials Oxygen 7782-44-7 0.010100 0.010000 100 0.004500 45
Sub-Total     101.000000 100 1000000 44.913500 449135
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.600000 100.000000 1000000 1.600000 16009
Sub-Total     3.600000 100 1000000 1.600000 16009
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 92.806475 77.940000 779400 41.269977 412700
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 1.845651 1.550000 15500 0.820740 8207
Other Organic Materials Bromine 7726-95-6 0.238149 0.200000 2000 0.105902 1059
Other Organic Materials Chlorine 7782-50-5 0.011907 0.010000 100 0.005295 53
Other Plastics and Rubber Carbon Black 1333-86-4 0.357223 0.300000 3000 0.158853 1589
Thermoplastics Epoxy 85954-11-6 23.814851 20.000000 200000 10.590192 105902
Sub-Total     119.074256 100 1000000 52.950959 529510
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.910612 100.000000 1000000 0.404939 4049
Sub-Total     0.910612 100 1000000 0.404939 4049

Total

    224.876486     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support