Quality & reliability


Material content search

Details for "UA78L05CDG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
UA78L05CDG4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 109.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.012524 100.000000 1000000 0.011396 114
Sub-Total     0.012524 100 1000000 0.011396 114
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.198045 78.999960 790000 0.180209 1802
Thermoplastics Epoxy 85954-11-6 0.052645 21.000040 210000 0.047904 479
Sub-Total     0.250690 100 1000000 0.228113 2281
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.904265 97.050000 970500 42.680110 426801
Copper and Its Alloys Iron 7439-89-6 1.256580 2.600000 26000 1.143410 11434
Copper and Its Alloys Phosphorus 7723-14-0 0.072495 0.150000 1500 0.065966 660
Zinc and Its Alloys Zinc 7440-66-6 0.096660 0.200000 2000 0.087950 880
Sub-Total     48.330000 100 1000000 43.977444 439774
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.161704 95.120000 951200 0.147141 1471
Precious Metals Gold 7440-57-5 0.001326 0.780000 7800 0.001207 12
Precious Metals Palladium 7440-05-3 0.006970 4.100000 41000 0.006340 63
Sub-Total     0.170000 100 1000000 0.154690 1547
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.996610 88.000000 880000 48.223780 482238
Other Plastics and Rubber Carbon Black 1333-86-4 0.180670 0.300000 3000 0.164400 1644
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.331229 0.550000 5500 0.301399 3014
Thermoplastics Epoxy 85954-11-6 6.714911 11.149999 111500 6.110172 61102
Sub-Total     60.223420 100 1000000 54.799754 547998
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.910612 100.000000 1000000 0.828603 8286
Sub-Total     0.910612 100 1000000 0.828603 8286

Total

    109.897246     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support