Quality & reliability


Material content search

Details for "UCC28051P" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
UCC28051P NIPDAU N/A for Pkg Type TI AGUASCALIENTES P | 8 6.35x9.81x4.57 671.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes No Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001074 11 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.000537 5 0.000000 0
Other Nonferrous Metals and Alloys Lanthanum 7439-91-0 0.000001 0.000537 5 0.000000 0
Precious Metals Gold 7440-57-5 0.186245 99.997315 999973 0.027719 277
Precious Metals Silver 7440-22-4 0.000001 0.000537 5 0.000000 0
Sub-Total     0.186250 100 1000000 0.027719 277
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.320152 78.999941 789999 0.047648 476
Thermoplastics Epoxy 85954-11-6 0.085104 21.000059 210001 0.012666 127
Sub-Total     0.405256 100 1000000 0.060314 603
Lead Frame
Copper and Its Alloys Copper 7440-50-8 206.966889 97.050000 970500 30.802543 308025
Copper and Its Alloys Iron 7439-89-6 5.544708 2.600000 26000 0.825210 8252
Copper and Its Alloys Phosphorus 7723-14-0 0.319887 0.150000 1500 0.047608 476
Zinc and Its Alloys Zinc 7440-66-6 0.426516 0.200000 2000 0.063478 635
Sub-Total     213.258000 100 1000000 31.738839 317388
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.703888 95.120000 951200 0.104758 1048
Precious Metals Gold 7440-57-5 0.005772 0.780000 7800 0.000859 9
Precious Metals Palladium 7440-05-3 0.030340 4.100000 41000 0.004520 45
Sub-Total     0.740000 100 1000000 0.110133 1101
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 401.149505 88.000000 880000 59.702424 597024
Other Plastics and Rubber Carbon Black 1333-86-4 1.367555 0.300000 3000 0.203531 2035
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.507184 0.550000 5500 0.373140 3731
Thermoplastics Epoxy 85954-11-6 50.827466 11.150000 111500 7.564569 75646
Sub-Total     455.851710 100 1000000 67.843664 678437
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.473718 100.000000 1000000 0.219331 2193
Sub-Total     1.473718 100 1000000 0.219331 2193

Total

    671.914934     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support