Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

 

The MSP430FW42x Scan Interface module provides an innovative way of detecting rotation and movement without the need for CPU intervention. While the interface was designed with LC and GMR sensors in mind, it is also possible to use the Scan Interface with optical sensors. The peripheral module performs the complete measurement sequence and the processing of the measurement results with no CPU intervention.