Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

 363 views

This reference design is presented to help application designers and others who are trying to use the MSP430 in a system with an input voltage in the range of 1.8 V to 5.5 V, and who must increase the application run time by making use of the complete battery voltage range while still maintaining high efficiency over the entire battery life.