|
1,267 views
This reference design is presented to help application designers and others who are trying to use the MSP430 in a system that requires a very low input voltage range while also maintaining high efficiency. Battery life is extended as well as a result of the low quiescent current (5 mA) and ultra-low shutdown current (5 nA) of the TPS61097-33. This particular design allows for an input voltage between 0.9 V and 3.2 V.
|