Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

 

This application report presents a solution to control a permanent magnet synchronous motor (PMSM) using the control law accelerator (CLA), which is a small footprint coprocessor that is present on some of the microcontrollers from the C2000™ family of MCU. TMS320F2803x devices are part of the family of C2000 microcontrollers, which enables the cost-effective design of intelligent controllers for three phase motors by reducing system components and increasing efficiency. With these devices, it is possible to realize far more precise digital vector control algorithms like the field orientated control (FOC). This algorithm’s implementation is discussed in this document. The FOC algorithm maintains efficiency in a wide range of speeds and takes into consideration torque changes with transient phases by processing a dynamic model of the motor. Among the solutions proposed are ways to eliminate the phase current sensors and use an observer for speed sensorless control.

This application report covers the following: