Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

Stellaris LM4F120 Series of ARM Cortex-M4 MCUs

Texas Instruments’ LM4F120 Series of ARM Cortex-M4 microcontrollers with floating point encompasses MCU control applications with USB connectivity, and generous serial communication peripherals. USB Device capabilities are combined with serial peripherals including up to eight UARTs, six I2C, four SSI/SPI, and a CAN controller. Embedded flash sizes range from 32 to 256 KB with 12 to 32KB of internal SRAM. All the devices include 2 KB of EEPROM and are offered in several board-friendly packages, including 64-LQFP, 100-LQFP, and 144-LQFP. In addition, every LM4F120 Series MCU is supported with the renowned StellarisWare® software, including features preprogrammed in memory-saving ROM.


Stellaris LM4F120 Series Block Diagram

Stellaris LM4F120 Series of ARM Cortex-M4 MCUs
Click on the image above to enlarge

Loading...