Stellaris® ARM® Cortex™-M3 MCUs featuring USBThe Stellaris® family features the ARM® Cortex™-M3 integrated with USB 2.0 Full Speed On-The-Go (OTG), Host, and Device capability. The integrated USB controller operates as a function controller for a full-speed or low-speed device in point-to-point communications with USB host, device, or OTG functions. The controller complies with the USB 2.0 standard, which includes suspend and resume signaling. Multiple packet queueing is supported by up to 32 endpoints (2 dedicated and 30 configurable) with a dynamic sizeable FIFO. DMA access to the FIFO allows minimal interference from system software. Software-controlled connect and disconnect allows flexibility during USB device start-up. The controller complies with OTG standard's session request protocol (SRP) and host negotiation protocol (HNP).
Try our new device selection tool to discover a microcontroller with all the features and functions you need.
Post a Comment on Our Blog - Login required, or Register for a my.TI account.
|
|