Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

Ethernet + CAN

Stellaris® ARM® Cortex™-M3 MCUs featuring 10/100 Ethernet and Controller Area Network

The Stellaris® family of ARM® Cortex™-M3 microcontrollers features several industrial connectivity options, including simultaneous 10/100 Ethernet and Controller Area Network (CAN).

10/100 Ethernet:

The Stellaris family's integrated Ethernet conforms to the IEEE 802.3-2002 Specification, fully supporting 10BASE-T and 100BASE-TX full- and half-duplex operation standards, integrating the 10/100 Mbps transceiver (PHY), and featuring automatic MDI/MDI-X cross-over correction, a programmable MAC address, promiscuous mode support, a 2KB transmit FIFO / 2KB receive FIFO, and power-saving and power-down modes. Several Stellaris Ethernet-enabled MCUs also feature hardware assistance for an IEEE 1588 Precision Time Protocol (PTP) system.

Controller Area Network:
The Stellaris family integrates Bosch CAN networking technology, the golden standard in short-haul industrial networks. Stellaris devices include up to three separate Bosch-licensed CAN controllers, each of which can be used simultaneously, and support CAN protocol version 2.0 part A/B, bit rates up to 1 Mb/s, and 32 message objects (each with its own identifier mask). Each CAN also features maskable interrupt, disable for automatic retransmission mode (TTCAN), and a programmable loop-back mode for self-test operation.

Selection Tool

Parametric Search

Try our new device selection tool to discover a microcontroller with all the features and functions you need.
This tool requires the latest version of the Flash Player Plugin and please ensure you have JavaScript enabled if it is diabled.