Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

Comparators

Stellaris® ARM® CortexTM-M3 MCUs featuring Analog Comparator

The Stellaris® family of ARM® Cortex&trade-M3 microcontrollers provides up to three independent integrated analog comparators that can be configured to drive an output or generate an interrupt or ADC event. The comparator can provide its output to a device pin, acting as a replacement for an analog comparator on the board, or it can be used to signal the application via interrupts or triggers to the ADC to cause it to start capturing a sample sequence. The interrupt generation and ADC triggering logic is separate. This means, for example, that an interrupt can be generated on a rising edge and the ADC triggered on a falling edge.

Selection Tool

Parametric Search

Try our new device selection tool to discover a microcontroller with all the features and functions you need.
This tool requires the latest version of the Flash Player Plugin and please ensure you have JavaScript enabled if it is diabled.