Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

Stellaris for Industrial Automation Applications

Stellaris® MCUs for Industrial Automation

Whether PLC, RTU, or other automation style, Stellaris MCUs feature CAN, serial, and Ethernet (allowing TCP/IP, ModBus, etc), along with many advanced features to support the application. With a large number of very fast GPIOs for proprietary control, ADCs/I2C/SPI interfaces for sensors and control links, plenty of memory, and full hardware support for motor control of Steppers, AC induction, Servos, and the like. Stellaris is and can be used throughout the industrial space.

Stellaris Motor and Motion Control Features:

Stellaris Connectivity Features:

Resources