Stellaris® MCUs for Medical Applications
Medical equipment and instrumentation requires accuracy, reliability, and responsiveness. Whether connected or standalone, Stellaris MCUs offer solutions useful to the medical equipment manufacturer. Safety is enhanced through secure memory features, multiple error detection mechanisms in the processor, perpherial fault detection, priority of interrupts to handle faults and critical operations, and highly deterministic operation. Some MCUs include the certified SafeRTOS real time operating system in ROM. Communications include USB, CAN, Ethernet, and serial for connected devices. Stellaris Motor and Motion Control Features:
Stellaris Connectivity Features:
Resources
|
|