Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

MSP430 for Utility Metering Applications

 

Designed specifically for the demands of utility metering applications, TI's MSP430 ultra low power microcontroller is the perfect combination of ultra-low-power and high performance analog integration. MSP430 offers devices for water, gas and one to three-phase electricity metering, as well as radio frequency wireless interfaces for automated meter reading (AMR).



Flow Metering - Gas or Water

MSP430 devices are ideal for the ultra-low-power consumption required in flow metering applications. The scan interface (SIF) peripheral module available on the MSP430FW42x series of devices is an innovative way to measure rotation of a mechanism. Its advantages lie in its power efficiency and flexibility, operating while the CPU sleeps. It can operate with a variety of sensor types and both rotational and linear motion also can be measured. 

MSP430 Devices Optimized for Flow Metering
Part Number Memory Size Key Integrated Peripherals
MSP430FW42x Up to 60KB Flash and 2KB RAM Analog Comparator, 96 Seg LCD, SCAN Interface Module specific for flow metering applications
MSP430FG461x Up to 120KB Flash and 8 KB RAM Multi-Channel 12-bit ADC, Dual DAC, (3) Op Amp, DMA, Contrast Control 160 Seg LCD, 16x16 Hardware Multiplier
MSP430F461x Up to 120KB Flash and 8 KB RAM Multi-Channel 12-bit ADC (not in the F461x1 series), DMA, Contrast Control 160 Seg LCD, 16x16 Hardware Multiplier
MSP430F44x Up to 60KB Flash and 2KB RAM Multi-Channel 12-bit ADC (not in the F44x1 series), 160 Seg LCD, 16x16 Hardware Multiplier
View all of the MSP430 Devices.

Back to Top

MSP430 Collateral for Flow Metering
Literature/Part Number Description Type
SLAA358 Using GMR Sensors With the MSP430 Scan Interface Application Note
SLAA321 MSP430FW42x Scan Interface SIFDACR Calibration Application Note
SLAA289 Rotary/Linear Motion Detection Using the MSP430 Scan Interface & Optical Sensors Application Note
SLAA288 MSP430FW42x Scan Interface SIFCLK Adjustment Application Note
SLAA222 Rotation Detection with the MSP430 Scan IF Application Note
View all of the MSP430 Application Notes.

Back to Top