Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

MSP430 for Portable Medical Applications

As portability becomes a growing trend in medical products, manufacturers are seeking technologies that reduce the design complexity and time in developing the finished product. In most of these medical equipments, the actual physiological signals are analog and require signal conditioning techniques, such as amplification and filtering, before they can be measured, monitored, or displayed. The MSP430 microcontroller MCU offers a platform of ultra-low-power processors with the high integration of the complete signal chain that is required for applications such as personal blood pressure monitors, spirometers, pulsoximeters, and heart rate monitors.

Block Diagrams | Devices | Development Resources | Other Resources

Medical USB Platform EKG-Based Heart-Rate Monitor: Create a low-cost heart-rate monitor solution based on the MSP430"! LaunchPad Value Line Development Kit (MSP-EXP430G2), which uses the MSP430G2xx microcontroller (MCU).
Medical USB Platform Medical USB Platform: Learn more about TI's Continua-certified USB hardware-software platform that implements the Personal Healthcare Device Class along with IEEE 11073.

MSP430 Block Diagrams

F663x SCoC (Signal Chain on Chip) Block Diagram

F663xx Block Diagram

Back to Top

MSP430 Devices

MSP430 Devices Optimized for Portable Medical
Part Number Memory Size Key Integrated Peripherals
MSP430F16x Up to 60KB Flash and 10KB RAM 12-bit ADC, Dual DAC, DMA
MSP430F22x4 Up to 32KB Flash and 1KB RAM 10-bit ADC, 2 Op Amp
MSP430F5529 128KB flash, 8+2KB RAM 16-Bit Ultra-Low-Power MCU, 12-bit ADC, DMA, USB
MSP430F5438 256KB Flash, 16KB RAM 16-Bit Ultra-Low-Power MCU, 12-Bit ADC, 4 USCIs, 32-bit HW Multi
MSP430F563x Up to 256KB flash, Up to 16+2KB RAM 16-Bit Ultra-Low-Power MCU, 12-bit ADC, Dual 12-bit DAC, DMA, USB
MSP430F5529 128KB flash, 8+2KB RAM 16-Bit Ultra-Low-Power MCU, 12-bit ADC, DMA, USB
MSP430FG461x Up to 120KB Flash and 8KB RAM 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD
MSP430FG43x Up to 60KB Flash and 2KB RAM 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD
MSP430FG42x0 32KB Flash, 256B RAM 16-Bit Ultra-Low-Power MCU, 16-Bit Sigma Delta A/D, 12-Bit D/A, 2 OPAMP, LCD D
MSP430F663x Up to 256kB flash, Up to 16+2kB RAM 16-Bit Ultra-Low-Power MCU, 12-bit ADC, Dual 12-bit DAC, DMA, USB, 160 Segment LCD
MSP430F22x4 Up to 32KB Flash and 1KB RAM 10-bit ADC, 2 Op Amp
MSP430FG47x Up to 60KB Flash, 2KB RAM 16-Bit Ultra-Low-Power MCU, 16-Bit Sigma-Delta A/D, 12-Bit D/A, OpAmp, 128 Seg LCD
MSP430F563x Up to 256KB flash, Up to 16+2KB RAM 16-Bit Ultra-Low-Power MCU, 12-bit ADC, Dual 12-bit DAC, DMA, USB
MSP430F5529 128KB flash, 8+2KB RAM 16-Bit Ultra-Low-Power MCU, 12-bit ADC, DMA, USB

FG47x MCUs are available and fully compatible with the MSP-FET430U100 and the MSP-FET430UIF flash emulation tool kits, speeding development and time to market. In addition to the FG47x MCUs, FG461x, FG42x0 and FG43x families are also available. See all MSP430 Development Tools at www.ti.com/msp430tools.

View all of the MSP430 Devices.

Back to Top

Development Resources

MSP430 Resources for Portable Medical
Literature/Part Number Descripton Type
MSP430F42x A single chip pocket weigh scale is implemented using a resistive full-bridge sensor and a fully-integrated MCU solution using low-power design practices. Application Note
SLAA280A Heart Rate and EKG Monitor using the MSP430FG439 Application Note
SLAA274 A Single Chip Pulse Oximeter Design Using MSP430 Application Note
MSP-EXP430FG4618 The MSP430FG4618/F2013 Experimenter Board from Texas Instruments features selected MSP430 devices and additional hardware components for easy system evaluation and prototyping. This is an ideal platform for learning the MSP430 architecture, testing the capabilities of range of MSP430 peripherals and include an integrated header for plugging in Chipcon (CCxxxxEMK) radio modules. Experimenter Board
MSP-EXP430F5438A The MSP430F5438A Experimenter Board (MSP-EXP430F5438A) is a development platform for the latest generation MSP430 MCUs. It features a 100-pin socket which supports the MSP430F5438A (datasheet) and other devices with similar pinout. Experimenter Board
MSP430G2452 EKG-Based Heart-Rate Monitor - Create a low-cost heart-rate monitor solution based on the MSP430"! LaunchPad Value Line Development Kit (MSP-EXP430G2), which uses the MSP430G2xx microcontroller (MCU). Experimenter Board

Back to Top

Other Resources

Back to Top

video platform video management video solutions video player


TI is a Promoter Member of the Continua Alliance

Continua Health

Diagnostic, Patient Monitoring and Therapy GuideTI's New Medical Applications Guide

Updated key device details, system block diagrams & selection tables

PalFI

Industry's first passive low frequency interface with battery charge function

New PaLFI device wirelessly powers an MSP430 MCU at ranges up to one meter.

Highlights

MSP430FG47x MCUs improve the quality and accessibility of healthcare
FG47x MCUs provide ultra-low power, high performance and analog peripherals for efficient development of low-cost medical and sensor applications.

MSP430FG4619 Benefits Portable Medical Systems
The FG461x MCU series includes up to 120KB of flash, 8KB RAM and up to three precision op amps coupled with the on-board 12-bit ADC, 12-bit DAC and DMA for a complete a signal chain on chip.

MSP430FG4618 Experimenter Board
Experiment with the highly integrated MSP430FG4618, tiny MSP430F0213 and wireless evaluation modules.

Customer Examples

BodyMedia CORE armband
BodyMedia CORE armband

Power Heart AED G3 Pro by Cardiac Science
Power Heart AED G3 Pro by Cardiac Science

SET Oximeter Rad-5 by Masimo
SET Oximeter Rad-5 by Masimo

Recom Model 100 by Recom Managed System
Recom Model 100 by Recom Managed System