The Hercules safety microcontroller platform consists of three ARM® Cortex™-based microcontroller families: TMS470M, TMS570 and RM4x. Designed specifically for IEC 61508 and ISO 26262 safety critical applications, the Hercules platform provides advanced integrated safety features while delivering scalable performance, connectivity, and memory options.
Hercules USB Sticks - From $79
Hercules USB Sticks are a low cost way to evaluate the Hercules platform of safety microcontrollers.
Hercules Development Kits - From $179
Hercules Development Kits or HDK are ideal for getting started developing with the Hercules platform of safety microcontrollers.
Hercules Motor Control Kit - From $499
The Hercules DRV8301 motor control evaluation kits are ideal for spinning three phase brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) motors.
Three Phase BLDC Motor Control Kit w/ DRV8301, Encoder and RM12 Safety MCU DRV8301-LS12-KIT $599
The Hercules Software Suite is designed to simplify and speed development of Hercules-based microcontroller applications. All Hercules software is royalty-free and is licensed to support easy adoption into customer projects.