32 bit Microcontroller Hardware Development Tools
C2000 offers a variety of 32 bit Microcontroller hardware development tools designed to accelerate and simplify the design process. Each tool comes with completely open source hardware schematics and software framework. Combined with controlSUITE software, C2000 tools provide an effective way to evaluate devices and seamlessly transition into application development.
Tools come in two formats – a controlSTICK or a controlCARD.
- controlSTICKs are low-cost, standalone USB-drive style tool that allows instant evaluation. With an on-board emulator, access pins, and example projects, a new user can be up and running with C2000 devices in just a few minutes and no hardware hassles.
- controlCARDs for C2000 puts the processor and all necessary support devices in a standard, pin-compatible DIM-socket daughter card. controlCARDs allow flexible evaluation of an application board with any C2000 MCU series. Learn more about the controlCARD concept.
|
 |
| Explore C2000 tools, and start development today! |
ControlSTICK USB Evaluation Tool
The innovative Piccolo controlSTICK allows quick and easy evaluation of all of the advanced capabilities of TI's new Piccolo microcontroller for just $39! Slightly larger than a memory stick, the Piccolo controlSTICK features on board emulation and access to all the I/O pins. Example projects walk through all the functionality of Piccolo, from simply blinking an LED to configuring the high resolution ePWM peripherals.
Kit includes:
- Piccolo controlSTICK USB evaluation tool
- USB extension cable
- Jumpers and patch cords necessary for example projects
- Full version of Code Composer Studio with 32KB code size limit
- Example projects
- Full hardware documentation, including bill of materials, schematics and Gerber files
ControlSTICK Example Projects - The controlSTICK example projects are designed to quickly and easily show the many features of Piccolo. They are installed with the Piccolo controlSTICK software.
| Example Project |
Description |
| Timer-BlinkingLED |
Blinks the LED on the controlSTICK |
| ADC-SimpleDACtoADC |
Continuously samples a single ADC channel which is fed the waveform from a filtered PWM signal. |
| ADC-TriggeredADC |
Triggered ADC conversion using onboard filtered PWM output |
| ADC-ContinuousADC |
Continuously samples the 11 ADC channel available on the controlSTICK. |
| PWM-AsymmetricPWM |
Simple single asymmetric PWM output with period and duty variation. |
| PWM-FilteredHRPWM |
Enables high resolution mode on the PWM and outputs it through the filter on the controlSTICK. |
| PWM-SymmetricPWM |
Simple single symmetric PWM output with period and duty variation |
| PWM-TripPWM |
PWM Trip Zones (HiZ, Forced Hi/Lo) |
| PWM-DeadBandPWM |
Single PWM channel with dead band |
| Comparator-TripComp |
Use comparators to trip PWMs |
| Comparator-CompareValues |
Use comparators to generate CPU interrupt on a cycle by cycle basis |
Back to Top
ControlCARD Tools
The latest development in C2000 MCU development tools! Starting at $49 controlCARDs feature a C2000 microcontroller and all necessary support devices on one daughter card. Supplying the controlCARD with a single 5 volt supply makes it fully functional. The daughter-card plugs into a simple motherboard connector that gives access to all peripherals on the device and provides an isolated UART for communication. ControlCARDs are all pin compatible, allowing easy experimentation with different C2000 MCUs.
Hardware Developer package includes:
- ControlCARD schematics
- ControlCARD Gerber files
- ControlCARD bill of materials
- Complete pin-out for ControlCARD
DIM100 controlCARDs - pin compatible regardless of C2000 MCU on controlCARD
DIM100 controlCARD Connector - easily design the controlCARD onto any prototype
The Delfino C28346 DIM168 controlCARDprovides access to all C28346 pins - NOT compatible with DIM100 cards or tools.
Back to Top
ControlCARD Evaluation Kits
controlCARD Experimenter's Kits - The controlCARD Experimenter’s Kits feature a docking station with access to most controlCARD pins as well as the controlCARD of your choice.
Kits include:
- Your choice of controlCARD
- F28027 "Piccolo"
- F28035 "Piccolo"
- F28068 "Piccolo"
- F2808
- F28335 "Delfino"
- C28343 "Delfino"
- C28346 "Delfino"(DIM168)
- Docking station with access to all controlCARD pins and prototyping area.
- Full version of Code Composer Studio (CCS) v3.3 with 32KB code size limit.
Software Download Includes
- Docking station and controlCARD schematics, gerber files, and BOM.
- Example project
Piccolo Experimenter's Kit Videos
Experimenter’s Kits with onboard USB JTAG emulation – these kits do NOT require an external JTAG emulator
| |
Experimenter's Kit |
Part Number |
Contents |
Price |
Software |
|
"Piccolo" F28027 |
TMDSDOCK28027
Compatible with the controlSTICK example projects. |
F28027 Piccolo controlCARD, USB docking station, CCSv4, USB Cable |
Order Now
$79.00 |
controlSUITE Quick Start Guide
Baseline Software |
|
"Piccolo" F28035 |
TMDSDOCK28035
|
F28035 Piccolo controlCARD, USB docking station, CCSv4, USB Cable |
Order Now
$89.00 |
controlSUITE Quick Start Guide
Baseline Software |
|
"Piccolo" F28069 |
TMDXDOCK28069
Compatible with the controlSTICK example projects. |
F28069 Piccolo controlCARD, USB docking station, CCSv4, USB Cable |
Order Now
$99.00 |
controlSUITE
|
|
F2808 |
TMDSDOCK2808 |
F2808 controlCARD, USB docking station, CCS V3.3, USB Cable |
Order Now
$89.00 |
Quick Start Guide
Baseline Software |
|
"Delfino" F28335 |
TMDSDOCK28335 |
F28335 Delfino controlCARD, USB docking station, CCSv4, USB Cable |
Order Now
$99.00 |
controlSUITE Quick Start Guide
Baseline Software |
|
"Concerto" F28M3 |
TMDXDOCKH52C1 |
F28M3 Concerto controlCARD, CCSv4, USB Cable |
Order Now
$139.00 |
controlSUITE |
Delfino C2834x Experimenter's Kits
- There are two experimenter kits available for TI’s 300Mhz C2834x series.
- Both kits require an external JTAG emulator to keep up with the C2834x’s high performance. See C2000 emulators offerings.
- The version of Code Composer Studio included with these kits requires an update to support the C2834x.
Peripheral Explorer Kit
The Peripheral Explorer Kit allows new users to learn how to use a C2000 microcontroller. The baseboard provides uses with the ability to interact with the majority of the C2000 peripherals. The kit includes the C2000 Teaching ROM, a series of lab exercises designed to teach new users how to use the C2000.
Kits include:
- F28335 ControlCARD
- Baseboard onboard XDS100 USB JTAG emulation and inputs to the majority of C2000 peripherals including: GPIO pins, ADC, ePWM, eCAP, I2C, and McBSP
- C2000 Teaching ROM
- Schematics and Gerber files available through controlSUITE
- Code Composer Studio V4 with 32KB code size limit
ControlCARD Application Kits
Take your C2000 application to the next level with a Developer’s Kit. Designed for the engineer with a working knowledge of the application and wants to learn how a C2000 can improve the target application.
Kits include:
- ControlCARD and application specific baseboard.
- Full version of Code Composer Studio v3.3 with 32KB code size limit
Software Download Includes:
- Complete schematics, BOM, gerber files, and source code for board and all software
- Quickstart demonstration GUI for quick and easy access to all board features
- Fully documented software specific to each kit and application
Developer's Kits Videos
These kits require a JTAG emulator. See C2000 emulator offerings. (Rollover the picture to see a larger version)
* Please install the baseline software before installing the board specific software.
Digital Motor Control Accessories
Compatible with the High Voltage PFC and Motor Control Developer’s Kit
Back to Top
eZdsp Kits
eZdsp kits provide a more traditional approach to evaluating a C2000 MCU. The kits start at $395 and include a C2000 MCU on a Spectrum Digital EVM board with built in USB JTAG emulation. More Information
C2000 JTAG Emulators
Several third parties offer a variety of JTAG emulators, including low cost options. For targets that will control high-current or high-voltage appliances, it is recommend to use a galvanically isolated emulator to prevent damage to the equipment due to ground
| Third Party |
Emulator |
Part Number |
Description |
Price |
| Spectrum Digital |
XDS100 |
TMDSEMU100U-14T |
Ultra low cost USB JTAG emulator based on TI's XDS100 emulation technology. Available from the TI eStore.
|
$79.00 |
| Blackhawk |
USB2000 |
TMDSEMU2000U |
Low cost XDS510 class, C2000 only USB emulator. Available from the TI eStore.
|
$299.00 |
| Spectrum Digital |
XDS510LC |
See Spectrum Digital's Website |
Low cost XDS510 class, C2000 only USB emulator.
|
$249.00 |
| Spectrum Digital |
XDS510USB |
See Spectrum Digital's Website |
USB XDS510 emulator, works with multiple TI processors, including C2000
|
$1,299.00 |
| Signum Systems |
JTAGjet-C2000 |
See Signum System’s Website |
XDS510 class USB C2000 only emulator. |
$595.00 |
| Signum Systems |
JTAGjet-C2000-ISO |
JTAGjet-C2000-ISO |
XDS510 class, C2000 only, USB 2.0 emulator with optically isolated JTAG |
$795.00 |
| Signum Systems |
JTAGjet-C2000F-ISO |
JTAGjet-C2000F-ISO |
XDS510 class, C2000 only, USB 2.0 emulator with optically isolated JTAG and Flasher-C2000 utility |
$995.00 |
Back to Top
|