FRAM Technology Overview
Welcome to the future of embedded memory
As the world demands faster and higher performance in every application, new memory technology is needed to enable smarter solutions. FRAM from Texas Instruments provides unified memory with dynamic partitioning and memory access speeds 100 times faster than flash. FRAM is also capable of zero power state retention in all power modes, which means that writes are guaranteed, even in the event of a power loss. And with a write endurance of over 100 trillion cycles, EEPROM is no longer required. All of this is possible at less than 100μA/MHz active power consumption – a first for the semiconductor industry.
Benefits of embedded FRAM
 |
MSP430 48-pin FRAM target board for FR5969 MCUs
The MSP-TS430RGZ48C is a standalone 48-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430FR59x/58x FRAM parts in a 48-pin QFN package (TI package code: RGZ).
|
 |
MSP-EXP430FR5739 - Experimenter Board - Only $29 USD
Kit features the MSP430FR5739 mcu with FRAM and includes three switches, 8 LEDs, accelerometer, temperature sensor, headers for RF modules and more!
|
 |
FRAM for Dummies
FRAM MCUs For Dummies
shows you what FRAM is, how it works, and why it is a good choice for many
modern applications.
|
Ultra-low-power Read/Write With Increased Throughput
MSP430 devices with embedded FRAM are cutting the industry’s best active power consumption by half, achieving sub-100μA/MHz.
Read and writes require just 1.5V, so it is able to operate without a charge pump, unlike Flash and EEPROM. This lowers power and minimizes physical footprint.
FRAM consumes 250x less power than Flash-based devices when running at equal speed (12kB/s)
- Test case
- CPU speed @ 8MHz
- Both memory options capped @ 12kB/s throughput (typical application)
- FRAM consumes 9μA @ 12kB/s
- Flash consumes 2200μA @ 12kB/s
Both writing to memory at 12kB/s
Summary: At equal throughput, FRAM
consumes 250x less power than Flash
True Unified Memory
FRAM is uniquely flexible offering developers the ability to use the same memory block to function as program memory or data memory. With FRAM, developers can dynamically partition the memory depending on the current stage of the user’s development cycle.
This feature allows faster time to market and simplified inventory control – one single device can be dynamically configured into various memory configurations.
FRAM’s unified memory block can be dynamically configured as program, data or info memory providing unmatched flexibility.

Industry-Leading Read/Write Speeds
In addition to lower power performance, FRAM can also maintain unmatched data throughput. MSP430 with embedded FRAM is capable of 50ns access times, enabling speeds up to 1400 kB/s.
With FRAM, embedded memory is no longer the bottle neck of your application.
FRAM can write more than 100x faster than flash, while consuming less power!
- Test case
- CPU speed @ 8MHz
- Both memory options writing 512B memory blocks
- FRAM max throughput = 1400kB/s @ 730μA
- Flash max throughput = 12kB/s @ 2200μA
Summary: FRAM maximum throughput is >100x faster than Flash maximum throughput, while still consuming 3x lower power than Flash
Virtually Unlimited Write Endurance – 1015 Cycles
Embedded FRAM also offers longetivity and endurance that existing memory technologies cannot match. FRAM offers virtually unlimited endurance at 1015 cycles.
This increased write endurance is particularly ideal for datalogging, digital rights management, battery-backed SRAM and other applications.
FRAM offers virtually unlimited write endurance of 1015 cycles – this is 10,000,000,000 times better than Flash!
- Test case
- CPU speed @ 8MHz
- Both memory options capped @ 12kB/s throughput (typical application)
- FRAM will last for 6.6x10^10 seconds
- Flash will last for 6.6 minutes
Summary: FRAM's increased write endurance enables 10,000,000,000x longer memory life cycles than Flash
Inherently Robust and
Radiation-Resistant
FRAM offers additional security and robustness compared to existing Flash and EEPROM technologies. Since FRAM is crystal-based, rather than charge-based, its Terrestrial Soft Error Rate is below detection limits and is not susceptible to radiation.
Additionally its ultra-low power requirements and high speed make FRAM data reads and writes virtually undetectable to unauthorized sniffing or data profiling.
FRAM enables high quality applications.
|