This tool requires the latest version of the Flash Player Plugin and please ensure you have JavaScript enabled if it is diabled.
Concerto dual-subsystem MCUs that enable connectivity without compromise
Concerto brings together connectivity and control by combining a ARM Cortex-M3™ core with C2000’s C28x core on to one device. With Concerto, applications such as solar inverters and industrial control can keep the benefits of separating the communication and control portions while maintaining a single-chip solution.
In addition, Concerto enables safety certifications in your system via enhanced hardware and safety features.
Block Diagram
Concerto™ Microcontroller Block Diagram

Key Features
C28x (up to 150MHz) optimized for:
- Real-time control (15+ years, DSP heritage)
- Sensing & DSP filtering and processing
- Firmware programmable PLM solutions (VCU)
- Digital power independent multi-loop control
- Motor Control and Power Monitoring
- Industry-leading control peripherals
Cortex-M3 (up to 100MHz) optimized for:
- Host communications: Ethernet, USB, CAN, UART, SPI, I2C
- Scheduling
- O/S
|
|
Key Benefits
- No need to compromise between communication and control
- Enable safety certifications
- Lower system cost with integration
- Scalable performance, selectable math and control enhancements
- Single IDE built in functionality with dual subsystem debugging and programming
- Multi OS Support
- controlSUITE application software libraries and device drivers to reduce development time
- Simple, quick, and secure communication between subsystems
|
| Device Series |
Speed (MHz) C28x / Cortex™-M3 |
Memory |
Communication |
Starting Price (10ku) |
| F28M35Hx |
150 / 75 or 100 / 100 |
Up to 1MB Flash, 132KB RAM |
Ethernet, USB (OTG), SPI, SCI, CAN, I2C, McBSP |
$11.76 |
| F28M35Mx |
75 / 75 |
Up to 1MB Flash, 132KB RAM |
Ethernet, USB (OTG), SPI, SCI, CAN, I2C, McBSP |
$9.12 |
| F28M35Ex |
60 / 60 |
Up to 1MB Flash, 132KB RAM |
Ethernet, USB (OTG), SPI, SCI, CAN, I2C, McBSP |
$6.71 |
| F28M36Hx |
150/75 or 100/100 |
Up to 1.5MB Flash, 232KB RAM |
Ethernet, USB (OTG), SPI, SCI, CAN, I2C, McBSP |
$15.15 |
| F28M36Px |
150/75 or 125/125 |
Up to 1.5MB Flash, 232KB RAM |
Ethernet, USB (OTG), SPI, SCI, CAN, I2C, McBSP |
$15.65 |
|
White Papers
Related products
|