Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

Value Line

 

The MSP430 Microcontroller Value Line brings 16-bit performance, up to 16 MHz operation, integrated intelligent peripherals, and ultra-low power at low-cost 8-bit MCU prices for cost sensitive applications.
Click here to learn more about MSP430 Value Line.

Key Features

  • Up to 16 MHz CPU speed
  • 1.8V – 3.6V operation
  • Up to 16 kB Flash
  • Up to 512 B RAM
  • MSP430G2xx2 and MSP430G2xx3 provide unique capacitive touch sense IO ports

Ultra-Low Power

As low as (@2.2V):
  • 0.1 μA RAM retention
  • 0.4 μA Standby mode (VLO)
  • 0.7 μA real-time clock mode
  • 220 μA / MIPS active
  • Ultra-Fast Wake-Up From Standby Mode in <1 μs

Featured Application



video platform video management video solutions video player {SEO}

en_us_MSP430G2553_image MSP430G2553

Featured Software Tools
en_us_MSP430ware MSP430ware
Code examples, datasheets, design resources, and more
   
en_us_CCS CCS
Code Composer Studio IDE – Integrated Development Environment
   
en_us_grace_learn_more_image Grace
   
en_us_CapTouch Library CapTouch Library


Featured Development Tools
en_us_MSP_FET430U28A_image

MSP-FET430U28A
20- and 28-Pin Target Board and USB Programmer Bundle