Microcontrollers (MCU)

Hercules RM – Tools & software

Safety microcontrollers are designed for safety-critical applications, providing advanced, integrated safety features while delivering scalable performance, connectivity and memory options.

<Section CTA Link - not authored>
<Horizontal Rule is not displayed>
<Section CTA Link - not authored>
<Horizontal Rule is not displayed>

Kits and evaluation modules for Hercules RM microcontrollers

Hercules RM MCUs offer a variety of hardware platforms to help speed development. From the low-cost LaunchPad development kit and USB sticks to full-featured application developer platforms for motor control, Hercules RM MCUs provide a breadth of hardware development tools designed to aid development and get customers to market faster.

LaunchPad development kit

The Hercules MCU LaunchPad development kit is an inexpensive evaluation platform designed to help users evaluate and get started on development with Hercules MCUs. The LauchPad development kit is USB powered and features on-board emulation for programming and debugging, on-board buttons, LEDs and ambient light sensor. With standard BoosterPack™ plug-in module-compatible expansion header, it is designed to support a wide range of plug-in modules for added functionality such as displays and more.

Kit Part Number Description Price Order Now
Hercules RM57Lx MCU LaunchPad development kit LAUNCHXL2-RM57L Ideal for evaluating high performance Hercules RM57Lx MCUs integrating cached lockstep CPUs. The LaunchPad development kit features IEEE 1588 Ethernet PHY DP83630 and connectors for further expansion. $29.99 Order Now
Hercules RM46x MCU LaunchPad development kit LAUNCHXL2-RM46 Hercules RM46 MCU LaunchPad development kit is ideal for evaluating Hercules RM46x microcontroller family and for expansion using compatible plug-in modules called BoosterPack plug-in modules. $19.99 Order Now
Hercules RM42x MCU LaunchPad development kit LAUNCHXL-RM42 Hercules RM42 MCU LaunchPad development kit is ideal for evaluating Hercules platform of microcontrollers and for expansion using compatible plug-in modules called BoosterPack plug-in modules. $19.99 Order Now

USB sticks

Hercules RM MCU USB Sticks are a low-cost way to evaluate Hercules MCUs. The USB Sticks feature an integrated XDS100v2 JTAG emulator, access to several key peripheral pins and is completely powered by a PC’s USB port. The kits also include software installation DVDs that contain Code Composer Studio™ IDE, HALCoGen, nowFlash, demo software and code examples.

Kit Part Number Description Price Order Now
Hercules RM48x MCU USB Stick TMDSRM48USB The Hercules RM48 MCU USB Development Stick is ideal for evaluating the Hercules platform of microcontrollers. $79 Order Now

Hercules MCU Development Kits (HDKs)

Hercules RM MCU Development Kits or HDK are ideal for getting started developing with the Hercules MCU platform of Safety. The development boards include an on-board XDS100v2 JTAG emulator, access to connectivity peripherals (like Ethernet, USB, CAN) and access to all other peripheral pins. The kits also include a DC power supply, cables, and software installation DVDs that include Code Composer Studio IDE, HALCoGen, nowFlash, demo software and code examples.

Kit Part Number Description Price Order Now
Hercules RM57Lx MCU HDK TMDXRM57LHDK The Hercules RM57L MCU Development Kit is ideal for getting started on development with the high-performance Hercules RM57L843 MCUs. $199 Order Now
Hercules RM48x MCU HDK TMDSRM48HDK The Hercules RM48 MCU Development Kit is ideal for getting started on development with the Hercules RM48 MCUs platform. $199 Order Now
Hercules RM46x MCU HDK TMDXRM46HDK The Hercules RM46 MCU Development Kit is ideal for getting started on development with the Hercules RM46 MCU series. $199 Order Now
Hercules RM42x MCU HDK TMDXRM42HDK The Hercules RM42 MCU Development Kit is ideal for getting started on development with the Hercules RM42 MCU series. $179 Order Now

Hercules MCU trace tools

Simplify your safety software development, hardware debug, real-time profiling, and code coverage analysis using Hercules MCU trace tools. The Embedded Trace Macro (ETM) from ARM® is available on the Hercules RM57Lx and RM48x MCUs in the 337 BGA package. The corresponding Hercules MCU Development Kits (TMDXRM57HDK and TMDSRM48HDK) provide ETM trace data via the onboard 60-pin MIPI connector.

Kit Part Number Description Price Order Now
RM57L PROTRACE BUNDLE RM57L-PROTRACE The RM57L-PROTRACE bundle combines the RM57L Hercules Development Kit and the XDS560v2 PROTRACE Receiver. This combination gives a developer a complete, robust tool chain for hardware debug, algorithm development, real-time profiling, and code coverage analysis. Includes a full licensed copy of Code Composer Studio IDE – required by the XDS560v2 PROTACE Emulator. $3694 Order Now

Development tools for Hercules RM MCUs

Integrated development environments, emulators and compilers.

Integrated Development Environments (IDEs)

Name Description Provider
Code Composer Studio IDE Code Composer Studio IDE is for Texas Instruments (TI) embedded processor families Texas Instruments
SafeTI Compiler Qualification Kit The SafeTI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262. Texas Instruments
MULTI IDE MULTI IDE with emulation, debug, flash programming and C/C++ compiler support including MISRA-C Checking. Green Hills has received certificates from both TÜV NORD and exida, to satisfy both SIL 4 (Safety Integrity Level) and ASIL D (Automotive Safety Integrity Level) tool qualification requirements. Green Hills
IAR Embedded Workbench® for ARM IAR Embedded Workbench for ARM is a complete development tool suite including a highly-optimizing compiler and a comprehensive debugger. IAR Embedded Workbench for ARM is certified by TÜV SÜD as suitable for use in safety-related software development for each Safety Integrity Level (SIL) according to IEC 61508 and each Automotive Safety Integrity Level (ASIL) of ISO 26262. IAR Systems
TRACE32 PowerView Complete software development environment with trace support for ETM and RTP Lauterbach
winIDEA winIDEA IDE, iC5000 emulator and trace hardware iSystem
Universal Debug Engine Complete software development environment with trace support for ETM PLS

Emulators

Name Description Provider
XDS100v2 Low cost, low performance emulator – integrated on Hercules TMS570 MCU Development Kits. With Code Composer Studio IDE and IAR support.
Texas Instruments
XDS200 The XDS200 is a JTAG emulator for TI embedded processors. Offering a balance of cost and performance, it fits between the ultra-low cost XDS100 and the high-performance XDS560v2 products. Texas Instruments
XDS560v2 The XDS560 family of emulators is designed to achieve high download speeds and is ideal for larger applications. The XDS560v2 PROTRACE option provides non-intrusive real-time trace via the Hercules ARM Cortex Embedded Trace Macro (ETM) – ETM available on Hercules RM57x and RM48x MCUs in the 337BGA package.

Spectrum Digital

BlackHawk

J-Link Universal emulator, supported by almost all ARM tool chains. The standard emulator for IAR Embedded workbench. Multiple flavors with USB / Ethernet interface. Segger
ULINK Family of USB-JTAG Adapters for Keil uVision to connect your PC's USB port to your target system Keil
TRACE32 PowerDebug TRACE32 PowerTrace Full Trace support for ETM and RTP Lauterbach
iC5000 Full Trace support for ETM and RTP iSystem
UAD2pro High-speed USB/JTAG debugging device optional with electrical isolation PLS
UAD3+ High-end debug and ETM trace solution PLS

Hercules RM MCU TI development tools

Name Description
HET IDE The High End Timer Integrated Development Environment (HET IDE) is a windows application that can be used to configure and simulate the High End Timer Co-processors on Hercules MCUs.
NHET Assembler The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code generation tools such as TI's Code Composer Studio IDE.
UNIFLASH CCS Uniflash is a standalone tool used to program flash memory on TI MCUs. Uniflash has a GUI, command line, and scripting interface.
NOWECC The nowECC tool generates the data to be programmed into the ECC memory locations of a Hercules Safety MCU device.
F021 Flash API The F021 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify the Hercules MCU on-chip Flash memory.
FMzPLL Configuration Tool The FMzPLL Calculator is a standalone GUI that assists a user with the configuration of the FMzPLL on Hercules MCUs.
Hercules Safety MCU Demos The Hercules MCU Demos are designed to highlight key safety, data acquisition and control features of the Hercules MCUs platform. The demos are designed to be run on a PC in conjunction with either a Hercules USB Development Sick or a Hercules MCU Development Kit (HDK).

Software for Hercules RM MCUs

Hercules MCU software is designed to simplify and speed development of Hercules MCU applications.

Real Time Operating Systems (RTOS)

A real-time operating system (RTOS) is a multitasking operating system which uses specialized algorithms to schedule and guarantee deadlines of tasks. Key features of an RTOS include minimal latency for task switching and the number of tasks it can handle. Below is a list of RTOS available for the Hercules RM MCU devices from various providers.

Name Description Provider
SAFERTOS Real Time OS for mission critical applications certified for IEC61508 SIL3, FDA 510K or DO-178B

High Integrity Systems

Download

FreeRTOS FreeRTOS is a portable, open source, royalty free, mini Real Time Kernel. FreeRTOS.org
μC/OS-II™ Micriμm uC/OS-II RTOS certified for avionics DO-178B Level A and EUROCAE ED-12B, IEC61508 SIL 3/SIL4, and used in FDA-certified devices

Micriμm

Download

SCIOPTA Real-Time Operating System certified to IEC61508/EN50128 by TÜV SCIOPTA
SMXRTOS SMX® is a no-royalty, modular, multitasking RTOS for embedded systems developed by Micro Digital. It is characterized by small footprint, high performance, ease of use, and integration with popular development tool suites. Micro Digital
CoDeSys CoDeSys (Controller Development System) is a comprehensive software tool for industrial automation technology. Basically it consists of two parts: the programming system CoDeSys and the runtime system CoDeSys Control. Smart Software Solutions (3s)

Connectivity and Middleware

Lightweight IP TCP/IP Stack Example 
The Open Source lwIP 1.3.2 TCP/IP stack has been ported to the HALCoGen Ethernet MAC driver in this example that leverages the full-featured Ethernet interface of the Hercules MCUs. The integrated application demonstrates a webserver application on a Hercules Safety MCU.

HALCoGen USB Device Driver
The Hercules USB stack is an OS-independent USB solution that is compatible with the StellarisWare USB solution. It supports USB Device, Interrupt driver IO Transfers (DMA Transfers are not supported) and CDC ACM to expose the USB device as a virtual modem or a virtual COM port to the operating system.

Hercules RM MCU Connectivity and Middleware Options

Name Description Provider
TCP/IPv4 The WITTENSTEIN high integrity systems TCP IPv4 solution is a complete protocol stack that combines small size and high performance without compromise in RFC compliance. Available fully integrated into SAFERTOS, an IEC 61508 SIL3 safety certified RTOS, as one seamless package for use upon Hercules safety controllers.

High Integrity Systems

Download

μC/TCP-IP™ μC/TCP-IP is a compact, reliable, high-performance TCP/IP protocol stack, optimized for embedded systems. Developed according to Micriμm's renowned coding standards, μC/TCP-IP enables the rapid configuration of required network options to minimize time-to-market.

Micriμm

Download

μC/USB-Host™ μC/USB Host is a full-featured, high-performance, small-footprint USB host software stack. The stack's modular design includes an API layer, class drivers (MSC, HID, and CDC ACM), and a framework for developing custom class drivers.

Micriμm 

Download

HCC Embedded TCP/IP MISRA Compliant TCP/IP: efficient, embedded stack developed using a verifiable, MISRA compliant process. HCC's TCP/IP stack brings new levels of performance, quality and reliability to the embedded networking market. The stack provides a significant range of protocols as well as support for both IPv4 and IPv6, providing flexibility and long-term network compatibility HCC Embedded
CAN ssCAN is an extreme performance ISO11898 hard real-time CAN device driver with low interrupt latency optimized for the Hercules family. It supports single and multiple CAN channels across the entire range of Hercules devices. Simma Software
CANopen ssCANopen is a high-performance CiA hard real-time CANopen protocol stack supporting a data throughput of 15 Mbps. This product is optimized specifically for the Hercules family of devices. Simma Software
SAE J1939 ssJ1939 is an extreme performance SAE J1939 protocol stack supporting a data throughput of 20 Mbps. This product is optimized specifically for the Hercules family of devices. Simma Software
ISO 15765 ssI15765 is an extreme performance ISO 15765 protocol stack supporting a data throughput of 20 Mbps. This product is optimized specifically for the Hercules of devices. Simma Software
NMEA 2000 ssNMEA2000 is an extreme performance NMEA 2000 protocol stack supporting a data throughput of 20 Mbps. This product is optimized specifically for the Hercules of devices. Simma Software

Hercules MCU Peripheral Drivers (HALCoGen)

Hercules MCU peripheral drivers are configured and created using TI HALCoGen (Hardware Abstraction Layer Code Generation) GUI-based chip configuration tool. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and many other microcontroller parameters. Once the device is configured, the user can generate peripheral initialization and driver code, which can be imported into Code Composer Studio IDE, IAR Workbench, or Green Hills MULTI IDE. HALCoGen also includes several example projects for using many of the key peripherals.

Libraries

Hercules MCU SafeTI Diagnostic Library

The SafeTI Diagnostic Library for Hercules microcontrollers provides a simple C-callable software API for enabling the safety diagnostics and features prescribed by the Hercules safety manual.

Cortex-R CMSIS DSP Library

TI's Cortex-R DSP library conforms to ARM's Cortex Microcontroller Software Interface Standard (CMSIS), a standardized hardware abstraction layer for the Cortex processor series. The library includes source code and example applications.

Example code

Hercules MCU Features Device Initialization
Including many examples of testing the hardware safety features of the Hercules MCU family, this application note and example source code presents a basic sequence for initialization and configuration of critical hardware services on a Hercules MCU.

 

Hercules MCU In-System Programming Support— Boot Loader Examples
For applications desiring in-field programmability, Texas Instruments provides boot loader source code that can be added to your application at the beginning of the flash memory. This small piece of code can act as an application loader and stay resident to support in-field flash updating of your end application.

 

Hercules MCU Code Examples
The Hercules MCU Example Software wiki site is a handy central directory of snippets, applications, stacks and drivers. TI provides these examples royalty-free so that you can condense your development time and quickly bring your projects to market.