Microcontrollers (MCU)

Piccolo entry performance MCUs – Tools & software

LaunchPad™ development kits

LaunchPad development kits are the lowest cost way to evaluate a C2000 MCU. They include the C2000 MCU, isolated JTAG emulation, a standard pin-out to headers, as well as various additional connectors, LEDs, and buttons. 

controlCARDS

controlCARDs are robust, modular plug-in cards with a standardized pin-out which include the C2000 MCU, common support circuitry,  and often times an isolated JTAG connector. controlCARDs typically give access to a wider range of the microcontroller’s pins, when compared with the LaunchPad development kits.

Application evaluation

Some application kits are aimed at experimentation and concept education, while others provide more real-world power levels similar to the end application.  All application kits contain software examples, extensive user’s guides, and a hardware development package to enable rapid customization for your own product.

Power conversion evaluation

Part Number
Description
Evaluation module
Software
TMDSSOLARUINVKIT EVM: Solar Micro Inverter Kit TMDSCNCD28035ISO* controlSUITE
TMDSSOLARPEXPKIT EVM: Solar Experimenter's Kit, non-isolated for experimentation TMDSCNCD28035ISO*
BOOSTXL-C2KLED BoosterPack: 3 LED strings (RGB) controlled by boost converters LAUNCHXL-F28027
TMDSHVMPPTKIT EVM: 2-ph DC-DC with MPPT TMDSCNCD28035ISO*
TMDSHVRESLLCKIT
EVM: Resonant DC-DC TMDSCNCD28027*
TMDSHVBLPFCKIT
EVM: Bridgeless Interleaved 2-ph PFC AC-DC TMDSCNCD28035ISO*
TMDSHVPFCKIT
EVM:  Interleaved 2-ph PFC AC-DC TMDSCNCD28035ISO*
BOOSTXL-BUCKCONV
BoosterPack: 9V, 2A DC-Buck with digital power training material LAUNCHXL-F28069M
TMDSDCDCLEDKIT
EVM: SEPIC & PWM controlled LED strings TMDSCNCD28035*
TMDSRGBLEDKIT EVM: LED strings controlled by boost or SEPIC stages TMDSCNCD28027*
TIEVM-HV-1PH-DCAC EVM: High Voltage Single Phase Inverter TMDSCNCD280049C DigitalPower SDK
TIEVM-VIENNARECT
EVM: High Voltage 3-ph PFC Vienna Rectifier TMDSCNCD280049C

*included in part number purchase

Motor drive evaluation

Part number
Description
Evaluation module
Software
DRV8305-Q1EVM EVM: 45V, 25A 3-ph inverter F28027F on board* MotorWare
BOOSTXL-DRV8301  BoosterPack: 24V, 10A 3-ph inverter

LAUNCHXL-F28027

BOOSTXL-DRV8305EVM  BoosterPack: 45V, 15A 3-ph inverter

LAUNCHXL-F28027

DRV8301-69M-KIT EVM: 60V, 40A 3-ph inverter

TMDSCNCD28027F

TMDSCNCD28069MISO*

TMDSCNCD28054MISO

DRV8312-69M-KIT EVM: 60V, 3.5A 3-ph inverter

TMDSCNCD28027F

TMDSCNCD28069MISO*

TMDSCNCD28054MISO

TMDSHVMTRINSPIN EVM: 400V, 10A 3-ph inverter

TMDSCNCD28027F*

TMDSCNCD28069MISO*

TMDSCNCD28054MISO

TMDSHVMTRPFCKIT EVM: 400V, 10A 3-ph inverter TMDSCNCD28035* controlSUITE
TMDSRSLVR EVM: Software based Resolver to digital conversion using on-chip analog to digital converters

TMDSCNCD28027

TMDSCNCD28035

TMDXHVMTRKIT5X EVM: 400V, 10A 3-ph inverter TMDXCNCD28055ISO*
DRV8312-C2-KIT EVM: 60V, 3.5A 3-ph inverter

TMDSCNCD28035ISO*

TMDSCNCD28069ISO

DRV8301-HC-C2-KIT EVM: 60V, 60A 3-ph inverter

TMDSCNCD28035ISO*

TMDSCNCD28069ISO

DRV8302-HC-C2-KIT EVM: 60V, 60A 3-ph inverter

TMDSCNCD28035ISO*

TMDSCNCD28069ISO

*included in part number purchase

Software application packages

Historically controlSUITE has been a repository for device software and application libraries as well as hardware design files and software for application evaluation modules (EVMs). As more libraries and examples were created, special application specific packages were developed (powerSUITE, DesignDRIVE, MotorWare). In the future these application specific packages will be released as Software Development Kits (SDKs) using C2000Ware as a common device level software infrastructure.

C2000Ware

C2000Ware is a cohesive set of development software and documentation created to minimize development time. It includes device-specific drivers, libraries, and peripheral examples. C2000Ware is the recommended content delivery tool vs. controlSUITE but is required for the Piccolo F28004x series.

C2000 DigitalPower SDK

DigitalPower SDK for C2000 MCUs is a cohesive set of software infrastructure, tools, and documentation designed to minimize the development time of C2000 MCU-based digital power systems  targeted for various AC-DC, DC-DC and DC-AC power supply applications.

MotorWare

MotorWare is the development package for TI’s InstaSPIN three-phase motor control solutions. MotorWare includes all source code, projects, user’s guides and technical manuals needed for development.

Programmers & debuggers

JTAG debug probes allow you to program the memory and communicate with the MCU during development.  Flash programming is available for development, in-system, or in production.

On-demand training

Self-paced device, tool, and applications training.