Microcontrollers (MCU)

Hercules™ MCUs for functional safety – Tools & Software

Safety microcontrollers are designed for safety-critical applications, providing advanced, integrated safety features while delivering scalable performance, connectivity and memory options.

Hardware

LaunchPad™ Development Kits & HDKs

Evaluation and starter kits, full development kits and application-specific reference designs. From the low-cost LaunchPad™ Development Kit to full featured application platforms for motor control and functional safety, Hercules™ MCUs provide a variety of hardware development tools to help speed development and get customers to market faster.

Devices
Low cost LaunchPad™ Development Kit
HDK – full feature hardware development kits
RM42x LAUNCHXL-RM42
RM44x/46x LAUNCHXL2-RM46 TMDXRM46HDK
RM48X LAUNCHXL2-RM46 TMDSRM48HDK
RM57X LAUNCHXL2-RM57L TMDXRM57LHDK
TMS570LS02x/03x/04x LAUNCHXL-TMS57004
TMS570LS07x/09x/11x/12x LAUNCHXL2-TMS57012 TMDS570LS12HDK
TMS570LS21x/31x LAUNCHXL2-TMS57012 TMDS570LS31HDK
TMS570LC43x LAUNCHXL2-570LC43 TMDX570LC43HDK

Emulators

TI offers a wide selection of debug probes that enable software development on TI embedded processors. TI’s debug probes are designed to meet different needs in terms of functionality and budget. Each probe is compatible with Code Composer Studio™ Desktop IDE.

Devices
Description
XDS100v2 Low cost, low performance emulator – integrated on Hercules™ TMS570 MCU Development Kits. With Code
Composer Studio™ IDE and IAR support.

XDS110 The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in
a single pod.
XDS200 The XDS200 is a JTAG emulator for TI embedded processors. Offering a balance of cost and performance, it fits between the ultra-low-cost XDS100 and the high-performance XDS560v2 products.

XDS560v2 (USB)

XDS560v2 (USB + Ethernet)

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG
standard (IEEE1149.1) and cJTAG (IEEE1149.7).

Trace Tools 

The XDS560v2 PRO TRACE Receiver supports the same features as the XDS560v2 System Trace family and adds support for core pin trace (instruction and data) in its large external memory buffer. The PRO TRACE Receiver requires Code Composer Studio™ software. Learn more about debug and trace tools by reading SPNA202.

XDS560v2 PRO TRACE Receiver supports these Hercules devices:

  • RM48x
  • RM57x
  • TMS570LS31x
  • TMS570LC43x

Software

HALCoGen 

Hercules MCU peripheral drivers are configured and created using TI HALCoGen (Hardware Abstraction Layer Code Generation) GUI-based chip configuration tool. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and many other microcontroller parameters. Once the device is configured, the user can generate peripheral initialization and driver code, which can be imported into Code Composer Studio IDE, IAR Workbench, or Green Hills MULTI IDE. HALCoGen also includes several example projects for using many of the key peripherals.

 

HALCoGen

HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers

HALCoGen CSP

The HALCoGen Compliance Support Package (CSP) was developed to provide the necessary documentation, reports and unit test capability to assist customers using HALCoGen generated software to comply with functional safety standards

Diagnostic Library

The Hercules SafeTI™ Diagnostic Library is a collection of software functions and response handlers for various safety features of the Hercules Safety MCUs.

Diagnostic Library CSP

The Hercules SafeTI™ Diagnostic Library Compliance Support Package (CSP) was developed to provide the necessary documentation and reports to assist customers using the SafeTI Hercules Diagnostic Library to comply with functional safety standards.

Compiler Qualification Kit

The SafeTI™ Compiler QualificationKit was developed to assist customers in qualifying their use of the TI ARM or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

Code Composer Studio (CCStudio)

An eclipse-based IDE developed and supported by TI for TI embedded processor families. CC Studio software comprises a suite of tools used to develop and debug embedded applications. 

Other development tools

Name
Description
HET IDE  The High End Timer Integrated Development Environment (HET IDE) is a windows application that can be used to configure and simulate the High End Timer Co-processors on Hercules MCUs. 
NHET Assembler  The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code generation tools such as TI's Code Composer Studio IDE. 
UNIFLASH CCS Uniflash is a standalone tool used to program flash memory on TI MCUs. Uniflash has a GUI, command line, and scripting interface. 
NOWECC  The nowECC tool generates the data to be programmed into the ECC memory locations of a Hercules Safety MCU device. 
F021 Flash API 
The F021 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify the Hercules MCU on-chip Flash memory. 

Third party solutions

Integrated Development Enviornments (IDE)

Name
Description
Provider
MULTI IDE MULTI IDE with emulation, debug, flash programming and C/C++ compiler support including MISRA-C Checking. Green Hills has received certificates from both TÜV NORD and exida, to satisfy both SIL 4 (Safety Integrity Level) and ASIL D (Automotive Safety Integrity Level) tool qualification requirements.  Green Hills
IAR Embedded Workbench® for Arm IAR Embedded Workbench for ARM is a complete development tool suite including a highly-optimizing compiler and a comprehensive debugger. IAR Embedded Workbench for ARM is certified by TÜV SÜD as suitable for use in safety-related software development for each Safety Integrity Level (SIL) according to IEC 61508 and each Automotive Safety Integrity Level (ASIL) of ISO 26262.  IAR Systems
TRACE32 PowerView  A complete software development environment with trace support for ETM and RTP. Lauterbach
winIDEA winIDEA IDE, iC5000 emulator and trace hardware  iSystem
HiTOP IDE/Debugger  Tantino-Cortex-R with professional HiTOP Debugger/IDE   Hitex
Universal Debug Engine  A complete software development environment with trace support for ETM.  PLS

Emulators

Name
Description
Provider
J-Link  Low cost, low performance emulator – integrated on Hercules TMS570 MCU Development Kits. With Code Composer Studio IDE and IAR support. Segger
ULINK Family of USB-JTAG Adapters for Keil uVision to connect your PC's USB port to your target system  Keil
iC5000

Full Trace support for ETM and RTP  
iSystem
UAD2pro High-speed USB/JTAG for ETM and RTP PLS
UAD3+ High-end debug and ETM trace solution PLS

Real Time Operating Systems (RTOS)

Real Time Operating Systems (RTOS)A real-time operating system (RTOS) is a multitasking operating system which uses specialized algorithms to schedule and guarantee deadlines of tasks. Key features of an RTOS include minimal latency for task switching and the number of tasks it can handle

Name
Description
Provider
SAFERTOS  Real Time OS for mission critical applications certified for IEC61508 SIL3, FDA 510K or DO-178B. 

High Integrity Systems

Download

FreeRTOS  FreeRTOS is a portable, open source, royalty free, mini Real Time Kernel.  FreeRTOS.org 
μC/OS-II™  Micriμm uC/OS-II RTOS certified for avionics DO-178B Level A and EUROCAE ED-12B, IEC61508 SIL 3/SIL4, and used in FDA-certified devices.

Micriμm

Download

SCIOPTA  Real-Time Operating System certified to IEC61508/EN50128 by TÜV. SCIOPTA 
SMXRTOS  SMX® is a no-royalty, modular, multitasking RTOS for embedded systems developed by Micro Digital. It is characterized by small footprint, high performance, ease of use, and integration with popular development tool suites.  Micro Digital 
CoDeSys  CoDeSys (Controller Development System) is a comprehensive software tool for industrial automation technology. Basically it consists of two parts: the programming system CoDeSys and the runtime system CoDeSys Control.  Smart Software Solutions (3s) 
MICROSAR BSW  AUTOSAR Basic Software (BSW) including the MCAL layer, OS, communication stacks for CAN, FlexRay and LIN.  VECTOR 
EB tresos AutoCore and Studio  Production-ready Autosar standard core and Configuration editor. Elektrobit (EB) 
RTA-OSEK  RTA-OSEK provides a production real-time operating system , implements the AUTOSAR-OS V1.0 (SC-1) and OSEK/VDX OS V2.2.3 standard, and is fully MISRA compliant.  ETAS 
osCAN  osCAN is a pre-emptive realtime multitasking operating system compliant to the OSEK/VDX specification 2.2. VECTOR 

Connectivity & middleware

Name
Description
Provider
TCP/IPv4  The WITTENSTEIN high integrity systems TCP IPv4 solution is a complete protocol stack that combines small size and high performance without compromise in RFC compliance. Available fully integrated into SAFERTOS, an IEC 61508 SIL3 safety certified RTOS, as one seamless package for use upon Hercules safety controllers. 

High Integrity Systems

Download

μC/TCP-IP™  μC/TCP-IP is a compact, reliable, high-performance TCP/IP protocol stack, optimized for embedded systems. Developed according to Micriμm's renowned coding standards, μC/TCP-IP enables the rapid configuration of required network options to minimize time-to-market. 

Micriμm

Download

μC/USB-Host™  μC/USB Host is a full-featured, high-performance, small-footprint USB host software stack. The stack's modular design includes an API layer, class drivers (MSC, HID, and CDC ACM), and a framework for developing custom class drivers. 

Micriμm 

Download

HCC Embedded TCP/IP  MISRA Compliant TCP/IP: efficient, embedded stack developed using a verifiable, MISRA compliant process. HCC's TCP/IP stack brings new levels of performance, quality and reliability to the embedded networking market. The stack provides a significant range of protocols as well as support for both IPv4 and IPv6, providing flexibility and long-term network compatibility. HCC Embedded 
CAN ssCAN is an extreme performance ISO11898 hard real-time CAN device driver with low interrupt latency optimized for the Hercules family. It supports single and multiple CAN channels across the entire range of Hercules devices.  Simma Software 
CANopen  ssCANopen is a high-performance CiA hard real-time CANopen protocol stack supporting a data throughput of 15 Mbps. This product is optimized specifically for the Hercules family of devices.  Simma Software
SAE J1939  ssJ1939 is an extreme performance SAE J1939 protocol stack supporting a data throughput of 20 Mbps. This product is optimized specifically for the Hercules family of devices.  Simma Software
ISO 15765  ssI15765 is an extreme performance ISO 15765 protocol stack supporting a data throughput of 20 Mbps. This product is optimized specifically for the Hercules of devices.  Simma Software
NMEA 2000  ssNMEA2000 is an extreme performance NMEA 2000 protocol stack supporting a data throughput of 20 Mbps. This product is optimized specifically for the Hercules of devices.  Simma Software

Find support and code project examples using Hercules™ LaunchPad™ Development Kit.