Microcontrollers (MCU)

16-bit MSP430F5x/6x performance sensing microcontrollers

MSP430™ MCUs with up to 512KB flash memory with USB and LCD options

MSP430F5x/6x microcontrollers from the MSP low-power + performance MCU series offer low power with added performance and increased design options. These 16-bit devices feature new and innovative integrated peripherals such as USB and LCD on chip, in addition to higher CPU speeds and more memory.

<Section CTA Link - not authored>
<Horizontal Rule is not displayed>

MSP430F5x MCUs

Key features

Clock

  • Up to 25 MHz CPU speed

USB

  • Full speed USB 2.0
  • USB developers' package to help you get started quickly

Memory

  • Up to 512 KB Flash
  • Up to 66 KB RAM

Low power

  • 195 μA / MHz active
  • 2.5 μA real-time clock mode
  • 0.1 μA RAM retention
  • Fast wake-up from standby mode in <5 μs

Voltage

  • 1.8 – 3.6V operation

MSP430F6x/FG6x MCUs

Key features

Clock

  • Up to 25 MHz CPU speed

USB

  • Full speed USB 2.0
  • USB developers' package to help you get started quickly

Memory

  • Up to 512 KB Flash
  • Up to 66 KB RAM

LCD

  • LCD controllers integrated on select F6x devices

Voltage

  • 1.8 – 3.6V operation

Low power

  • 195 μA / MHz active
  • 2.5 μA real-time clock mode
  • 0.1 μA RAM retention
  • Fast wake-up from standby mode in <5 μs

USB Developers Package

Source code and examples to get started today!

Videos