Microcontrollers (MCU)

MSP430™ Value Line Microcontrollers

Low-cost MCUs for simple sensing and measurement applications

Lowest cost MSP430 FRAM microcontrollers

  • Options as low as $0.25 in high volumes
  • Memory ranging from 0.5KB to 16KB
  • Including 10-bit ADC, comparator, TIA, OpAmp, LCD

One platform enhancing multiple functions

  • 25 application notes and code examples
  • Includes common analog and digital functions
  • Contains timer, system, PWM & comms examples

New MSP430 LaunchPad development kit

  • Introductory price of $4.30
  • Based on the MSP430FR2433 MCU with 16KB memory
  • Support for Energia IDE and BoosterPack modules

Featured tools

New MSP430FR2433 LaunchPad kit for $4.30

Until December 31, 2017, get the MSP-EXP430FR2433 LaunchPad kit for $4.30 - over 50% off the standard price. 

MSP430FR4133 LaunchPad kit

The MSP-EXP430FR4133 LaunchPad development kit is based on the MSP430FR4133 MCU with LCD support, 16KB of memory, a 10-bit ADC and 3 timers.

MSP430FR2311 LaunchPad kit

The MSP-EXP430FR2311 LaunchPad development kit is based on the MSP430FR2311 MCU with 4KB of memory, a transimpedance amplifier, a 10-bit ADC, operational amplifier and 12 IO.

eBook on enhancing simple functions for $0.25

One source to get 25 brief application notes and links to code examples with other tips and tricks to enhance digital and analog functions.

Video series: Enhancing analog & digital functions

Learn more about the different analog and digital functions and how MSP430 MCUs can enhance them.

Value Line MCUs

MSP430FR2x

MSP430FR4x

MSP430G2x

MSP430i2x

Memory
Up to 16KB
1015 write cycles
Flexible memory partitioning
Up to 16KB
1015 write cycles
Flexible memory partitioning
Up to 56KB
Up to 32KB
Package Options
16 to 64 pin TSSOP, VQFN, LQFP and DSBGA packages
48 to 64 pin TSSOP and LQFP packages
8 to 40 pin DIP, SO, TSSOP, VQFN, LQFP and DSBGA packages
28 to 32 pin TSSOP and QFN packages
Peripheral integration
10-bit ADC
Comparator
Transimpedance amplifier
Operational amplifier
IR modulation logic
I2C, SPI, UART

10-bit ADC

256-segment LCD driver

IR modulation logic

I2C, SPI, UART

10-bit ADC

Comparator

I2C, SPI, UART

Up to four 24-bit sigma delta ADCs

105° C operation

I2C, SPI, UART

Power

Shutdown: 15nA

Stand-by: 700nA

Active: 120uA/MHz

Shutdown: 15nA

Stand-by: 700nA

Active: 120uA/MHz

Shutdown: 100nA

Stand-by: 700nA

Active: 260uA/MHz

Shutdown: 75nA

Stand-by: 210nA

Active: 275uA/MHz

User's Guide
Development tools

MSP-EXP430FR2433

MSP-EXP430FR2311

Find products Find products Find products