Microcontrollers (MCU)

TI’s SimpleLink™ Sub-1 GHz wireless MCUs

High performance, long range wireless and ultra-low power consumption

Ultra-low power microcontrollers

SimpleLink™ ultra-low power wireless MCUs

TI offers the most distance with less power

  • Full building to citywide coverage
  • Multi-year operation on a coin cell battery
  • Common core software with the SimpleLink platform

Sub-1 GHz connectivity made easy

New SimpleLink CC13x0 SDK with TI 15.4 stack

  • Designed for long range & robust star networks
  • Reduced time to market with ready to go software
  • Built-in frequency hopping

SimpleLink Sub-1 GHz Sensor to Cloud

New long range gateway solution

  • Faster time to market with proven technology
  • Enable long range applications to the cloud
  • Flexible interface to multiple cloud providers
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

TI 15.4-Stack

Proprietary

sigfox

Contiki

Wireless M-BUS

Description

A complete IEEE 802.15.4e/g-based start network solution including network management, security, and frequency hopping EasyLink RF abstraction layer and TI-RTOS drivers to easily write low power applications A globally deployed Low Power Wide Area Network (LPWAN) for the IoT Open source operating system for the IoT which integrates an IPv6/6LoWPAN stack A standard that specifies the RF communication link between water, gas, heat, and electric meters that is widely accepted in Europe

Support

Texas Instruments
3rd Party 
Open Source

End Equipment

Building Automation Building Automation, Grid infrastructure Grid infrastructure Building Automation Grid infrastructure
CC13x0 SDK CC13x0 sigfox technology Get started Learn more

SimpleLink Sub-1 GHz: Sensor to Cloud

End-to-end solution for low power wide area networks (LPWAN) enabling cloud connectivity for sending and receiving sensor data over a long range Sub-1 GHz star network.

Sensor to cloud

Sensor nodes

The sensor node example application is a part of the TI 15.4-Stack software that is included in the SimpleLink CC13x0 SDK. The TI 15.4-Stack is a complete Sub-1 GHz network solution providing key features such as network management, security, and a frequency hopping scheme. 

The TI 15.4-Stack sensor node example application can be demonstrated using the following SimpleLink Sub-1 GHz development tools:

Gateway

The SimpleLink Sub-1 GHz Sensor to Cloud gateway is the central node of the star network, which integrates advanced security features for a bidirectional link between the sensor nodes and the cloud.

TI offers flexible gateway solutions based on the following architectures:

Cloud partners

The IoT Cloud Application communicates to the gateway allowing sensor data to be received and sent through a cloud-based user interface.

The solution is demonstrated through cloud vendors such as AWS and IBM Watson IoT. In addition, the IoT cloud application features a flexible interface to allow the user to connect to their cloud partner of choice.

Choose your Sensor to Cloud solution

TI-RTOS-based wireless MCU gateway

Benefits:

  • Fully integrated wireless gateway
  • Low power solution
  • Unprecedented scalability with the SimpleLink MCU platform
  • Cost-optimized solution

Supported OS: TI-RTOS

Processor features:

SimpleLink Wi-Fi CC3220

  • ARM® Cortex®-M4
  • Dedicated network processor and additional application MCU
  • Chip-level Wi-Fi Alliance certification
  • 256K RAM or 256K RAM + 1 MB Flash and advanced security features

Linux-based processor gateway

Benefits:

  • Enables enhanced user interface
  • Ability to run concurrent applications
  • Scalable MPU platform allowing support for additional wireless technologies
  • Wired and wireless gateway option

Supported OS: Linux

Processor features:

Sitara AM335x

  • Scalable ARM Cortex-A8 from 300 MHz – 1 GHz
  • 3D graphics option for enhanced user interface
  • Premium secure boot option
  • Dual-core PRU-ICSS

Product offering

Ultra-low power wireless MCUs Performance line Value line

Lowest power with up to 20-year battery life for metering applications and sensor nodes

The most integrated solution with ARM® Cortex®-M3 MCU and RF in a 4x4 mm WFN single chip

Part of the SimpleLink MCU portfolio

Longest range and most robust

Supports the most stringent RF standards

Number one choice for industrial Sub-1 GHz RF applications

Optimized Sub-1 GHz platform based on industry’s most popular RF transceiver: CC1101

Number one choice for consumer Sub-1 GHz RF applications

CC1350 - Sub-1 GHz and Bluetooth® low energy wireless MCU

CC1310 - Ultra-low power ARM® Cortex®-M3-based

CC1120 - Narrowband

CC1200 - 802.15.4g compliant

CC1125 - Ultra narrowband

CC110L - Smart transceiver

CC113L - Smart receiver

CC115L - Smart transmitter

CC13x0 SimpleLink SDK

Contiki 6LoWPAN

Wireless M-Bus

Basic software examples

Contiki 6LoWPAN

Wireless M-Bus

Basic software examples

Wireless M-Bus

Sub-1 GHz videos