Motor drivers

Actuator drivers – Design & development

Featured evaluation modules

DRV2625 Haptics driver with Bluetooth and Capacitive Touch Evaluation Module

The DRV2625 evaluation module is a complete evaluation reference design that includes the DRV2625 haptic driver, a LRA, an ERM, sample waveforms, capacitive touch inputs, and USB control.

DRV2667 Piezo Driver with Boost, Digital Front End & Internal Waveform Library

The DRV2667 evaluation module is a complete demonstration of the DRV2667. The kit includes a microcontroller, piezo actuator, sample waveforms and capacitive touch buttons.

DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module

The DRV2511-Q1 evaluation module allows a designer to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or actuator in use conditions.

Featured TI Designs

Touch on Metal Buttons with Integrated Haptic Feedback Reference Design

This reference design uses TI's inductance-to-digital converter technology to provide a high-precision method to sense button presses on a metal surface and TI haptic drivers provide high quality haptic feedback to the user.

Automotive TFT LCD Display Solution Reference Design

This reference design implements a video over LVDS solution for automotive infotainment applications. It highlights the support of multi-touch with haptic feedback, LCD backlight control, and ambient light sensing, without the introduction of dedicated support lines back to the host processor.

Haptic Feedback Capacitive Touch Display Reference Design

This reference design showcases haptics for thermostats, building automation, factory automation, point of sale and automotive applications. The touch screen provides touch feedback when the user interacts with the on-screen user interface.

Piezo Speaker Strobe Notification Reference Design

This reference design uses TI's inductance-to-digital converter technology to provide a high-precision method to sense button presses on a metal surface and TI haptic drivers provide high quality haptic feedback to the user.

Flyback High Voltage Piezo Driver Reference Design

This reference design features DRV2700 high-voltage driver with an integrated 105-V boost switch, integrated power diode, and integrated fully differential amplifier. This design utilizes the high-voltage switch in a flyback configuration which is able to achieve up to 500V.

Capacitive Touch Operated Automotive LED with Haptics Feedback Reference Design

This reference design is a capacitive touch/haptic feedback automotive interior lighting solution optimized for automotive dome light/map light applications.

Featured development tools

Design Equation Tools

The Design Equation Tools calculate the driver hardware configuration based off of user-defined parameters.

Haptic Control Console

Haptic Control Console is an evaluation and development suite for TI's haptic drivers and 3rd party haptic actuators for developing advanced tactile feedback.