Motor drivers

Brushless DC (BLDC) motor drivers – Applications

Three-phase Brushless-DC (BLDC) and permanent magnet synchronous motors (PMSM) are commonly used in motor applications that require high-speed rotation, reliable operation, quiet spinning, or exceptional power efficiency. Browse reference designs below by market, including automotive, industrial and personal electronics.

Automotive

TI has a wide range of brushless-DC motor drivers for functional safety and standard automotive applications in body and powertrain. Automotive products are AEC-Q100 qualified,  support a wide temperature, and include a suite of protection and diagnostic features.

Body, electronics & lighting 

Hybrid, electric & power train systems 

Body electronics & lighting 

Industrial 

Brushless-DC drivers for industrial applications are designed to offer a highly efficient, small, and protected solution. Products range from integrated FET drivers for low- to mid-current applications up to Smart Gate Drivers enabling multi-kW motor drive systems.

Appliances

Application
Reference design
Featured product
Design resources
Air purifier & humidifier

Advanced Motion Detector

Single Layer, 180° Sinusoidal, 24V/2A Sensorless

DRV10974 | DRV10983 DRV10974 tuning guide
Appliances pumps & fans

Sinusoidal Motor Drive With Closed-Loop Speed Control

22-mm Diameter and Thermally Enhanced Three Phase

DRV10987 | DRV10974 BLDC made simple - sensored motor control
Cordless handheld garden tool

36-V, 1-kW, 99% Efficient, 18-cm2 Power Stage

48V/500W Three-phase Inverter with Smart Gate Driver

DRV8323R | DRV8353R

Cut-off switch in high-current motor driver applications

Architecture for BLDC gate drive systems

Cordless power tools Single Microcontroller 18-V/600-W With Bluetooth® Low Energy 5.0 DRV8320 | DRV8304

Cut-off switch in high-current motor driver applications

Architecture for BLDC gate drive systems

Cordless vacuum cleaner 36-V, 1-kW, 99% Efficient, 18-cm2 Power Stage DRV8323 | DRV8304

Architecture for BLDC gate drive systems

Field oriented control made easy by BLDC

Dish washer Sinusoidal Motor Drive With Closed-Loop Speed Control DRV10987 | DRV10983

Replacing single-phase ACIMs with 3-phase BLDC motors

How to design thermally efficient integrated BLDC

DRV10987 tuning guide

Refrigerator & freezer

Advanced Motion Detector

Single-Layered, Refrigerator Fan

DRV10974 | DRV10970 DRV10974 tuning guide
Residential & living fan

Sinusoidal Motor Drive With Closed-Loop Speed Control

Integrated 30-W Sensorless BLDC Motor Drive Retrofit

DRV10987 | DRV10983

Replacing single-phase ACIMs with 3-phase BLDC motors

How to design thermally efficient integrated BLDC

Washer & dryer   10.8-V/30-W, >95% Efficiency, 4.3-cm2, Power Stage DRV10987 | DRV10983

Replacing single-phase ACIMs with 3-phase BLDC motors

How to design thermally efficient integrated BLDC

DRV10987 tuning guide

Building automation 

Electronic point of sale

Factory automation & control 

Industrial transport 

Medical 

Motor drivers

Enterprise systems & personal electronics

Brushless-DC motors can be found in a variety of other places outside of Automotive and Industrial applications. These use cases include fans, camera movement, and printing mechanisms.

Enterprise machine

Connected peripherals & printers