|
OMAP™ Applications Processors
TI’s OMAP™ platform delivers a variety of high performance applications processors with fast, portable power and a robust support network with a software portfolio which includes open source. The complete platform allows for differentiation and rapid development of applications from multimedia-enhanced devices to general purpose computer applications that require Linux or Windows CE class operating systems.
The OMAP35x processors are based on the market’s first broad offering of the ARM® Cortex™-A8 core to provide an unprecedented combination of laptop-like performance at handheld power levels in a single chip. With more than four times the processing power of today’s 300MHz ARM9 devices, the superscalar 600 MHz Cortex-A8 core is integrated into four new OMAP35x applications processors.
OMAP-L1x processors provide multimedia performance and low power. Enabling designers to integrate feature-rich GUIs into their portable designs, the OMAP-L1x product line includes ARM9 and ARM9-plus-DSP architectures. Devices will offer a variety of peripherals for networking, and will run Linux or the DSP/BIOS™ real-time kernel for operating system flexibility. The product line is also pin-for-pin compatible with various devices in the TMS320C674x and C640x product lines. Power consumption ranges from 8 mW in standby to 400 mW total power.
The new OMAP-L137 applications processor combines high levels of integration and low power with connectivity and low cost.
See the innovative customers that are leveraging the unprecedented combination of performance and low-power of the OMAP platform. |