|
From feature phones to high-end, multimedia-rich 3G wireless handsets, the scalable OMAP™ and OMAP-Vox™ families of processors deliver the best combination of high-performance and ultra-low power consumption.
*Hover over the chart below for additional information about each processor.
OMAP Platform
For designers looking to deliver the most differeniated,
multimedia-rich applications that will attract users to next-generation
devices and services, TI’s OMAP platform is the answer. Its
comprehensive mix of processors, software and support deliver the
real-time processing and low power consumption necessary for
advanced applications, including streaming media, security, interactive
gaming, multi-megapixel imaging, location-based services and more.
TI’s OMAP™ 3 platform builds on the robust multimedia performance
of TI’s OMAP 2 processors and adds a new realm of support for even
higher-performance entertainment and productivity applications.
As the industry’s first architecture to be based on the ARM®
Cortex-A8 processor, the OMAP 3 platform can triple the ARM
performance of ARM11-based processors. In addition, the
DSP-based IVA 2+ accelerator provides up to 4X the performance
of previous OMAP multimedia processing. Software-compatible with
previous generations of OMAP technology, the OMAP 3 platform
introduces a new level of performance that enables laptop-like
productivity and advanced entertainment in 3G and beyond handsets.
The OMAP 3 platform is a complete system solution for advanced
graphics standards including OpenGL® ES 2.0 and OpenVG. Support
for these open graphic standards gives developers the tools to create
effects that deliver a level of cinematic realism rivaling that of
Hollywood movies. Rich effects such as facial features and textured
backgrounds that previously were only possible with PCs and gaming
consoles will be brought to the mobile environment.
OMAP Processors: A family of scalable, integrated applications and communication processors and stand-alone applications processors designed to deliver the optimal combination of performance and ultra-low power consumption.
OMAP Software: Open, easy-to-develop software environment from the application level down to the processor core
- Supports all major mobile operating systems and programming languages.
- OMAP Developer Network members provide device manufacturers with innovative software applications to further differentiate their products with compelling features and services.
OMAP Support: TI and third party support, tools and reference designs enable fast time to market
- TI and third party support, tools and reference designs enable fast time to market.
- Independent OMAP Technology Centers also provide systems integration expertise, operating system support, development training, as well as tools and software providing a single point of contact for OMAP developers.
OMAP-Vox™ Solutions
One important aspect of 2.5G and 3G success is the ability to bring
advanced services to the broadest possible population of mobile users.
TI’s OMAP-Vox platform is the answer. With OMAP-Vox solutions, TI
adds modem functionality to its successful OMAP architecture.
Leveraging software compatibility across the platform, customers can
easily scale across multiple market segments from GSM/GPRS/EDGE
to WCDMA. OMAP-Vox solutions are optimized to efficiently run a
dynamic mix of application and communication functions on the same
hardware. They integrate proven modem, multimedia and applications
processing onto a single chip with a compatible software foundation
that can be re-used for evolving market segment requirements.
Learn more about the OMAP-Vox family of solutions.
|
Additional wireless solutions for all market segments:
|
|