See more TI Innovations:

OMAP™ Technology


OMAP35x Applications Processors

OMAP35x Chip

OMAP35x processors inspire new applications with unprecedented performance at handheld power levels

The new OMAP™ platform is based on the market’s first broad offering of the ARM® Cortex™-A8 core to provide an unprecedented combination of laptop-like performance at handheld power levels in a single chip. With more than four times the processing power of today’s 300MHz ARM9 devices, the superscalar 600 MHz Cortex-A8 core is integrated into four new OMAP35x applications processors.

These processors offer a variety of combinations of the Cortex-A8 core, multimedia- rich peripherals, OpenGL® ES 2.0 compatible graphics engine, video accelerators and TMS320C64x+ DSP core. The modular and extensible OMAP35x Evaluation Module (EVM) provides all the components needed to start developing today on the OMAP3503 processor including an OMAP3503 Linux board support package based on the 2.6.22 kernel.

Compare OMAP35x Processors

  OMAP3503 OMAP3515 OMAP3525 OMAP3530
Applications Software Compatibility ARM
Cortex-A8 600MHz
ARM
Cortex-A8 600MHz
ARM
Cortex-A8 600MHz
ARM
Cortex-A8 600MHz
Shared Periphal Set Peripherals Peripherals Peripherals Peripherals
2D/3D Graphics Compatibility   Graphics
Open GL ES 2.0
  Graphics
Open GL ES 2.0
DSP Processing & Multimedia Software Compatibility     C64x+ DSP
& video
accelerator
C64x+ DSP
& video
accelerator
  Product Details Product Details Product Details Product Details
 

More OMAP35x Resources

Support and Training

Find all the support resources and upcoming training opportunities and community activities surrounding the new OMAP processors.

Development Tools & Software

Learn more about the OMAP35x Evaluation Module and software available to begin designing and evaluating the OMAP3503 today.

Customer Products

See the innovative customers that are leveraging the unprecedented combination of performance and low-power of the OMAP platform.


Order OMAP EVM

Order OMAP EVM