|
OMAP Resources
Be the first to hear about the latest OMAP news |
OMAP35x Applications Processors
OMAP35x processors inspire new applications with unprecedented performance at handheld power levels The new OMAP™ platform is based on the market’s first broad offering of the ARM® Cortex™-A8 core to provide an unprecedented combination of laptop-like performance at handheld power levels in a single chip. With more than four times the processing power of today’s 300MHz ARM9 devices, the superscalar 600 MHz Cortex-A8 core is integrated into four new OMAP35x applications processors. These processors offer a variety of combinations of the Cortex-A8 core, multimedia- rich peripherals, OpenGL® ES 2.0 compatible graphics engine, video accelerators and TMS320C64x+ DSP core. The modular and extensible OMAP35x Evaluation Module (EVM) provides all the components needed to start developing today on the OMAP3503 processor including an OMAP3503 Linux board support package based on the 2.6.22 kernel. Compare OMAP35x Processors
More OMAP35x ResourcesSupport and TrainingFind all the support resources and upcoming training opportunities and community activities surrounding the new OMAP processors. Development Tools & SoftwareLearn more about the OMAP35x Evaluation Module and software available to begin designing and evaluating the OMAP3503 today. Customer ProductsSee the innovative customers that are leveraging the unprecedented combination of performance and low-power of the OMAP platform. |
![]() Online Training![]() |
|||||||||||||||||||||||||||||||||||