OPA365 Operational Amplifier (Op Amp), Single Supply - TI OPA365
OPA365
 






















 
CHECK OUT TI’S RELATED AND COMPATIBLE DEVICES

Precision ADC Products
-
ADS1258
- ADS7886
- ADS8327
- ADS8361
Precision DAC Products
- DAC8811
- DAC8830
Precision Voltage References
-
REF3240
Precision Amplifiers
-
OPA227
- OPA350
- OPA364
- OPA727
Digital Signal Processors
-
TMS320C5000™ DSP

The OPA365 operational amplifier utilizes an innovative zero-crossover, single input stage architecture to deliver glitchless rail-to-rail performance with ultra-low distortion (0.0006% THD+N). Also featuring low noise (4.5nV/rtHz) and high-speed operation (50MHz gain bandwidth), the device is ideal for a wide variety of single-supply applications in portable instrumentation, data acquisition, audio, portable medical, test and measurement systems.

operational amplifier - op amp OPA365

Samples Available Now!

OPA365
 
 KEY FEATURES
Zero-Crossover Input Stage
THD+N: 0.0006%
Rail-to-Rail Input/Output
CMRR: 100dB (min)
Gain Bandwidth: 50MHz
Fast Settling Time: 300ns to 0.01%
Low Noise: 4.5nV/rtHz
Low Offset Voltage: 200µV (max)
Single Supply: 2.2V to 5.5V
SOT23-5 Package
Dual available Q3 2006
 KEY APPLICATIONS
Portable Instrumentation
Data Acquisition
Audio
Portable Medical
Test & Measurement
And many more

RoHS