Texas Instruments
Productivity Solutions Home PageTI Map/SearchFeedbackTI Home
Avigo HomeProduct InformationAvigo On The WebInternational InformationGetting the Most from AvigoAvigo Support

Product Overview

Avigo Features
  Address
Calendar and Schedule
Memo
To Do
Expense
Calculator
Data Tables
Sketch
Other Features

Specifications

On-Line Demo

 

Specifications

Product: Avigo 10
Memory: 1MB Flash memory (approx. 680KB user available)
Expansion: 1MB module
Display: 160 x 240 pixels, with Backlight (EL)
Power: 2 - AAA, 1 - CR 2025 batteries (included)
Size: 0.75 x 3.25 x 5.50 in. (organizer)
Weight: 7.0 oz. (including batteries)

 

System Requirements
  • IBM-compatible (486 or higher)
  • Microsoft® Windows® 95 or Windows NT® 4.0
  • 8 MB of RAM or greater (12 recommended)
  • 49MB available hard disk space
    Avigo Manager 13 MB
    Lotus Organizer 97 26 MB
    IntelliSync for Avigo 5 MB
    Adobe Acrobat 5 MB
  • CD-ROM drive
  • Available serial port
  • VGA monitor or better

 

Warranty

The Avigo 10 and Quick-fold PC-link are covered by a one-year limited warranty against defects in materials and workmanship. The full text of this warranty is published in the documentation accompanying the products. Texas Instruments reserves the right to make changes in materials and specifications without notice.

 
Productivity Solutions Home PageTI Map/SearchFeedbackTI Home
(c) Copyright 1998 Texas Instruments Incorporated. All rights reserved.
Trademarks