|

The SuperBundle includes:
- Pocket-size, Texas Instruments PS-6960Si Personal Organizer
- Lotus Organizer 97® GS software on CD-ROM
- Quick-connect PC Link (dock-station with cable) that allows you to transfer information between your PC and your handheld organizer

Once you have installed the Lotus Organizer software on your PC, you can enter names and addresses of your personal contacts, your appointments, your to-do lists, and notes in the Lotus Organizer software. Then connect the Texas Instruments handheld organizer to your PC using the Quick-connect PC Link and with one click of the Synchronize button, information is loaded into your handheld organizer---ready for easy access when you are away from your PC.

Intelligent data transfer. It's not necessary to keep track of changes, additions, or deletions. It's all done for you. You can enter information on your handheld organizer or on your PC. At the click of a button, the most current version of the data will be in both places. Information management has never been easier!
Data Synchronization gives you one-touch connection between your PS-6960Si and these Lotus Organizer features:
- Calendar
- To Do
- Address
- Anniversary
- Notepad
INDIGLO ®night-light
Easily view information on your handheld organizer in low light. With the press of the INDIGLO night-light button, you can see your organizer information in the dark.
- 256KB of memory stores essential information such as Addresses, Reminders, Notes, and Secret Notes.
- Large 6-line display has 24 characters per line.
- Scan keys provide easy access to daily schedule, phone numbers, or notes at the press of a button.
It's a complete solution. There is nothing else to buy: no plugs, cables, or jacks to search for. Imagine the benefits of fully integrated personal time management, data organization, plus PC-connectivity---all in one easy-to-use, compact package.
- IBM-compatible PC (486 or higher)
- 8 MB of RAM minimum (12MB recommended) for Windows 95
- 16 MB of RAM minimum (20MB recommended) for Windows NT 4.0
- 17MB of hard disk space available
- Serial Port
- Microsoft Windows 95 or Windows NT 4.0
- VGA monitor
- Mouse or pointing device
- CD-ROM drive*
*Diskettes will be available separately
|