TI's TPS229xx family of integrated load switches provides an easy solution to optimize the power consumption in a system by reducing the current leakages. These load switches are specially designed as a solution to the challenges that portable power management designers are facing.
Order samples today, including the recently released TPS22946.
For more information, see the Load Switches Overview.
End Equipment:
- PDAs
- Cell phones
- GPS devices
- Portable media players
- Peripheral ports
|
Features:
- 0.75-V to 5.5-V input voltage range
- 4- and 6-terminal WCSP
- Quick output discharge option
- Ultra-low ON resistance
- Controlled slew-rate
- Single and Dual-Channel
- Current-limited options
|