Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

Analog to Digital Converter

TI delivers a broad portfolio of high-speed and precision analog-to-digital converters (ADC). Products range from 12-bit to 18-bit SAR ADC, 16-bit to 24-bit delta-sigma ADC, and 10-bit to 16-bit pipeline ADC. TI’s A/D converter portfolio targets a wide variety of applications for communications, industrial, consumer and many more.

DDC1128 : 128 Chanel, Current-Input Analog-to-Digital Converter

AFE1256 : 256-Channel Analog Front-End for Flat-Panel Digital X-ray Detector

ADS1120 : Low-Power, Low-Noise, 16-Bit Analog-to-Digital Converter for Small Signal Sensors

  • RTD Ratiometric Measurements and Filtering Using the ADS1148 and ADS1248 (sbaa201.HTM, 9 KB)
    13 Mar 2013 Abstract
  • Precision Thermocouple Measurement with the ADS1118 (sbaa189.HTM, 9 KB)
    21 Aug 2011 Abstract
 
Loading...