Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

WEBENCH® Design Center

Converter (Integrated Switch)

Texas Instruments non-isolated, DC/DC converters with integrated FETs are switching voltage regulators that support applications with low-, medium- and high-output currents up to 25 A with high switching frequencies. Download datasheets, application notes, order samples and use parametric search to get started on your point-of-load design today.

TPS56428 : 4.5V to 18V Input, 4-A Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip ECO-Mode

TPS56528 : 4.5V to 18V Input, 5-A Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip ECO-Mode

TPS53511 : 1.5A Step-Down Regulator with Integrated MOSFETs

A Wireless Body Sensor Solution
  • AN-711 LM78S40 Switching Voltage Regulator Applications (Rev. B) (snva026b.HTM, 8 KB)
    07 May 2013 Abstract
  • AN-1234 RSDS™ Flat Panel Display Design Guidelines Part 1 (Rev. A) (snoa418a.HTM, 8 KB)
    06 May 2013 Abstract
 
Loading...