Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

WEBENCH® Design Center

Single Channel LDO

Texas Instruments single-channel low-dropout regulators (LDOs) support currents from 10 mA to 7.5 A. TI provides a broad range of linear regulator products for portable electronics and line-powered applications. Use the parametric search, download datasheets, application notes, order samples and evaluation modules to get started today.

LDO Quick Reference Guide

LP38798 : 800mA, Ultra-Low Noise, High PSRR LDO for RF/Analog Circuits

LM317 : 3/4 Pin 1.5A Adjustable Positive Voltage Regulator

TPS709135 : 150-mA, 30-V, Ultra-Low IQ, Wide Input Low-Dropout Regulator with Reverse Current Protection

  • AB-12 Wide Adjustable Range PNP Voltage Regulator (Rev. B) (snoa607b.HTM, 8 KB)
    06 May 2013 Abstract
  • AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) (snoa660a.HTM, 8 KB)
    06 May 2013 Abstract
 
Loading...