Power Management

Cross Reference

Application Notes


Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

WEBENCH® Design Center

Single Channel LDO

Texas Instruments single-channel low-dropout regulators (LDOs) support currents from 10 mA to 7.5 A. TI provides a broad range of linear regulator products for portable electronics and line-powered applications. Use the parametric search, download datasheets, application notes, order samples and evaluation modules to get started today.

LDO Quick Reference Guide

TPS7A19: 40-V, 450-mA, Low IQ, Low-Dropout Voltage Regulator with Power Good

TPS7B6950: 40-V Ultralow-Iq Low-Dropout Regulator

TPS7B6933: 40-V Ultralow-Iq Low-Dropout Regulator

  • LDOs Thermal Performance in Small SMD Packages (snva753.HTM, 8 KB)
    22 Apr 2016Abstract
  • SM72295 For Bi-Directional DC-to-DC Conversion (slaa690.HTM, 8 KB)
    10 Feb 2016Abstract