Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

WEBENCH® Design Center

Step-Down (Buck) Converter

Texas Instruments non-isolated step-down regulator products are part of TI's large switching regulator portfolio. Step-down DC/DC converters, also called buck converters, address size, efficiency, performance and cost constraints in today's point-of-load designs.

Use the parametric search, download datasheets or application notes, order samples and evaluation modules, and use TI's fast, easy-to-use SwitcherPro™ design tool to get started today.

SupplyFrame

TPS54531 : 3.5V to 28V Input, 5A, 570kHz Step-Down Converter with Eco-mode

TPS54335 : 4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

TPS54336 : 4.5V to 28V Input, 3A, Synchronous, 340kHz, Step-Down Converter with Eco-mode

A Wireless Body Sensor Solution
  • Lead-Acid Charger and LED Driver using TPS5402 (Rev. A) (slva595a.HTM, 9 KB)
    13 Jun 2013 Abstract
  • 800VA Pure Sine Wave Inverter's Reference Design (slaa602.HTM, 8 KB)
    12 Jun 2013 Abstract
 
Loading...