Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

Dual Supply Translator

Dual-supply voltage level shifters are the ideal solution for bidirectional level translation. These devices have two separate VCC supplies, one for each port (VCCA and VCCB), which gives them flexibilty to operate in mixed-mode applications. These dual-supply devices allow for bidirectional level translation between different voltage nodes from 1.2V to 3.6V and 1.65V to 5.5V.

For more information, see the Voltage Level Translation Overview, which includes a Selection Tool, Literature, a Cross Reference, and Videos.

  • A Guide to Voltage Translation With TXS-Type Translators (scea044.HTM, 9 KB)
    29 Jun 2010 Abstract
 
Loading...