Abaco Systems

Rugged electronics solution provider

Abaco Systems is a global leader in commercial open architecture computing and rugged embedded electronics. With more than 30 years of experience in aerospace & defense, industrial, energy, medical, communications and other critical sectors, Abaco’s innovative solutions align with open standards to accelerate customer success.

Abaco Systems is a business unit of AMETEK, Inc., a leading global manufacturer of electronic instruments and electromechanical devices with 2021 sales of more than $5.5 billion.

HF-PLLs und Synthesizer
TRF3765 Rauscharmer PLL-Baustein Integer-N/Fractional-N, 300-4800 MHz, mit integriertem VCO und bis zu 8 Aus

 

Highspeed-ADCs (≥ 10 MSPS)
ADC12D1800 Analog-Digital-Wandler (ADC), 12 Bit, dual 1,8 GSPS oder einzeln 3,6 GSPS ADC12DJ3200 12-Bit-, duale 3,2-GSPS- oder einfache 6,4-GSPS-Analog-zu-Digital-Wandler (LVDS-Schnittstelle) mit H ADC12DL3200 12-Bit-, duale 3,2-GSPS- oder einfache 6,4-GSPS-Analog-zu-Digital-Wandler (LVDS-Schnittstelle) mit H ADS42LB49 Zweikanaliger Analog-zu-Digital-Wandler (ADC), 14 Bit, 250 MSPS ADS54J60 Zweikanaliger Analog-zu-Digital-Wandler (ADC), 16 Bit, 1,0 GSPS ADS62P49 Zweikanaliger Analog-zu-Digital-Wandler (ADC), 14 Bit, 250 MSPS AFE7225 Zweikanaliger ADC (12 Bit, 125 MSPS) & zweikanaliger DAC (12 Bit, 250 MSPS), mit Zusatz-ADC und DACs

 

Highspeed-DACs (> 10 MSPSS)
DAC3283 Zweikanaliger Digital-Analog-Wandler (DAC), 16 Bit, 800 MSPS, 1–4x interpolierend DAC39J84 Vierkanaliger interpolierender Digital-Analog-Wandler (DAC), 16 Bit, 2,8 GSPS, 1–16x DAC5681Z 16-Bit-, 1,0-GSPS-, 1x-4x interpolierender Digital-Analog-Wandler (DAC) DAC5682Z Zweikanaliger Digital-Analog-Wandler (DAC), 16 Bit, 1,0 GSPS, 1–4x interpolierend

 

IQ-Modulatoren
TRF372017 Quadraturmodulator, 300 MHz bis 4,8 GHz, mit integriertem Breitband-PLL/VCO
Kontakt
Angebotene Ressourcen
  • Evaluierungsplatine
  • Plug-in
  • Tochterkarte
Unterstützte Regionen
  • Afrika
  • China
  • Europa
  • Indien
  • Japan
  • Nordamerika
  • Ozeanien
  • Rest Asiens
  • Südamerika
Unternehmenssitz
  • 8800 Redstone Gateway SW
  • Suite 200
  • Huntsville, Alabama, 35808
  • United States

Ressourcen

Evaluierungsplatine

ABACO-3P-FMC108FPGA — Abaco Systems® FMC108 FPGA-Mezzanine-Karte

The FMC108 is an eight-channel ADC FMC (FPGA mezzanine card) which is fully compliant with the VITA 57.1-2010 standard. The FMC108 is based on the TI ADS62P49 dual channel 12-Bit 250 MSPS ADC, which can be sampled by an internal clock source (optionally locked to an external reference) or an (...)
Evaluierungsplatine

ABACO-3P-FMC120 — Abaco Systems ® 4-Kanal-FPGA-Mezzanine-Karte mit 16-Bit-ADC/DAC-Eingang/Ausgang

The Abaco FMC120 provides four 16-bit analog-to-digital converters (ADCs) and four 16-bit digital-to-analog converters (DACs). The module highlights two products from Texas Instruments: the ADS54J60 two-channel, 16-bit, 1-GSPS ADC (two) and the DAC39J84 four-channel, 16-bit, 2.8-GSPS DAC (one) in a (...)

Evaluierungsplatine

ABACO-3P-FMC134 — Abaco Systems ® -Direktkonvertierung für HF-Wandler, 4 Kanäle, 3,2 GSPS oder 2 Kanäle, 6,4 GSPS, FPG

The Abaco FMC134 provides four 12-bit 3.2-GSPS or two 12-bit 6.4-GSPS analog-to-digital converters (ADCs). The module highlights the Texas Instruments ADC12DJ3200 two-channel, 12-bit, 3.2-GSPS ADC (two) in a daughtercard with an FPGA mezzanine card (FMC) connector using the JEDEC JESD204B (...)

Evaluierungsplatine

ABACO-3P-FMC160 — Abaco Systems® analoge 1-Kanal-Breitband-Eingangs-/Ausgangskarte für ADC/DAC-FPGA-Mezzanine-Karte

The Abaco FMC160 provides one 12-bit 3.6-GSPS analog-to-digital converter (ADC) and one 14-bit 5.7-GSPS digital-to-analog converter (DAC). The module highlights the Texas Instruments ADC12D1800 two-channel, 12-bit, 1.6-GSPS ADC in a daughtercard with an FPGA mezzanine card (FMC) connector using a (...)

Evaluierungsplatine

ABACO-3P-FMC168 — Abaco Systems® analoge 8-Kanal-FPGA-Mezzanine-Karte mit 16 Bit und 250 MSPS ADC

The Abaco FMC168 is a digitizer featuring eight analog-to-digital converter (ADC) channels with 16-bit resolution and 250-MSPS sampling rate per channel. With a flexible clock-generation and distribution scheme, FMC168 allows control of sampling frequency and analog input gain through serial (...)

Evaluierungsplatine

ABACO-3P-FMC204FPGA — Abaco Systems® FMC204 FPGA-Mezzanine-Karte

The FMC204 is a quad channel D/A FMC daughter card. The card is based on TI's DAC5681Z dual channel 16-bit 1 Gsps device. The FMC204 daughter card is mechanically and electrically compliant to FMC standard (ANSI/VITA 57.1). The FMC204 has a high-pin count connector, front panel I/O, and can be (...)
Tochterkarte

ABACO-3P-FMC110FPGA — Abaco Systems® FMC110 FPGA-Mezzanine-Karte

The FMC110 is a dual channel A/D and dual channel D/A FMC daughter card. The card is based on TI's ADS5400 dual channel 12-bit 1 Gsps ADC and TI's DAC5681Z dual channel 16-bit 1 Gsps device. The FMC150 daughter card is mechanically and electrically compliant to FMC standard (ANSI/VITA 57.1). The (...)
Plug-in

ABACO-3P-FMC104FPGA — Abaco Systems® FMC104 FPGA-Mezzanine-Karte

The FMC104 is a four-channel ADC FMC (FPGA mezzanine card) which is fully compliant with the VITA 57.1-2010 standard. The FMC104 is based on the TI ADS62P49 dual channel 14-Bit 250 MSPS ADC, which can be sampled by an internal clock source (optionally locked to an external reference) or an (...)
Plug-in

ABACO-3P-FMC150FPGA — Abaco Systems® FMC150 FPGA-Mezzanine-Karte

The FMC150 is a dual channel A/D and dual channel D/A FMC daughter card. The card is based on TI's ADS62P49 dual channel 14-bit 250 Msps ADC and TI's DAC3283 dual channel 16-bit 800 Msps device. The FMC150 daughter card is mechanically and electrically compliant to FMC standard (ANSI/VITA 57.1). (...)
Plug-in

ABACO-3P-FMC172 — Abaco Systems ® -Breitband-Mezzanine-Karte für Hochgeschwindigkeits-ADC/DAC-Modul mit geringer Laten

The Abaco FMC172 module highlights the Texas Instruments low-latency ADC12DL3200 one-channel 6.4-GSPS analog-to-digital converter (ADC) in a daughtercard with an FPGA mezzanine card (FMC) connector. The combination of FMC172 >6-GHz bandwidth, high sample rate, and low latency is ideal (...)

Plug-in

ABACO-3P-FMC30RFFPGA — Abaco Systems® FMC30RF FPGA-Mezzanine-Karte

The FMC30RF is an FMC daughter card which is fully compliant with the VITA 57.1 FMC standard. The FMC30RF offers in a small footprint, a low power and fully featured Rx/Tx signal path for the development of advanced RF solutions. With a frequency range coverage from 400 MHz to 3.0 GHz and up to 30 (...)
Haftungsausschluss

Bestimmte Informationen und Ressourcen (einschließlich Verknüpfungen zu Nicht-TI-Websites) werden Ihnen von einem Anbieter aus dem Partner-Netzwerk von TI ausschließlich als Service bereitgestellt. TI ist nicht der Betreiber und somit für die Inhalte und Richtigkeit der bereitgestellten Informationen nicht verantwortlich. Sie sollten die Inhalte sorgfältig prüfen, bevor Sie sie weiterverwenden. Die Aufnahme solcher Informationen und Ressourcen in diese Liste bedeutet nicht, dass TI diese Unternehmen unterstützt, und darf nicht als Garantie oder Zusicherung hinsichtlich der Eignung ihrer Produkte oder Dienstleistungen, weder allein noch in Kombination mit einem TI-Produkt oder einer Dienstleistung von TI, ausgelegt werden.