Power management

Battery charger solutions

For faster and cooler charging

Single and multiple-cell switch-mode chargers provide high efficiency and advanced features for faster and cooler charging of high capacity batteries in smartphones, notebooks, and broad consumer, industrial and medical applications. Linear chargers have ultra low quiescent current and superior termination current accuracy to maximize battery run time and effective battery capacity, which are critical for small battery applications like wearable, IOT, and telematics e-call. Aside from simple, easy to use linear chargers, there is also nanopower battery management unit with more integration of power rails and functionalities.  These compact and integrated solutions are optimal for space limited applications and reduce total solution size.

Latest releases

BQ25882

I2C controlled, 2-cell, 2-A boost-mode battery charger for USB input

BQ25606

Stand alone single cell 3-A fast charger with high input voltage and power path

BQ25120A

700nA low Iq highly integrated battery charge management solution

BQ25713

NVDC I2C battery buck-boost charge controller supporting USB PD3.0

Additional resources

Take a look at our broad portfolio of charger ICs

Find a proven TI design to kick start your project

Get technical training from fundamental to advanced concepts of battery management

Need insight into a specific subject? Our technical repository is here to help.

Have questions about your charger design? Get help directly from our experts.

Discover, design, and simulate with the world's most powerful online design environment.