Home Power management Digital power ICs

Power management

Digital power products by power conversion

AC/DC

acdc diagram
Products
Description
Datasheet
Sample
UCD3138 32kB Program Flash, High Resolution PWM (250ps), ARM7 Processor, Up to 2MHz Switching Frequency, Fast Input Voltage Feedforward Hardware, 40-pin QFN Package
yes
yes
UCD3138064 64kB Program Flash, High Resolution PWM (250ps), ARM7 Processor, Up to 2MHz Switching Frequency, Fast Input Voltage Feedforward Hardware, 40-pin QFN Package
yes
yes
UCD3138128 128kB Program Flash, High Resolution PWM (250ps), ARM7 Processor, Up to 2MHz Switching Frequency, Fast Input Voltage Feedforward Hardware, 40-pin QFN Package
yes
yes

Non-isolated DC/DC (Point-of-Load) with PMBus

TI has a broad portfolio of Power Management Bus (PMBus) Point-of-Load (PoL) DC/DC buck converters and controllers that meet your specific design requirements and our devices facilitate Active Power Management. PMBus is an I2C-based communication standard for power supply management that enables programming, configuring, sequencing, Adaptive Voltage Scaling (AVS) and margining of the power supply, with the optional capability of Telemetry - monitoring key parameters, such as input/output voltage, input/output current, input/output power, and internal or external temperature.

non-isolated diagram
Products
Description
Datasheet
Sample
Reference designs

Controllers (external switch)

TPS40428 Dual Output, 2-Phase, Stackable PMBus™ Synchronous Buck Driverless Controller with Adaptive Voltage Scaling Bus using Smart Power Stages
yes
yes
yes
TPS40400 3.0V to 20V PMBus Synchronous Buck Controller
yes
yes
no
TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus
yes
yes
yes
TPS53622 VR13 Dual-Channel D-CAP+™ 2+0/1+1 Step-Down Controller With NVM and PMBus
yes
yes
no
TPS53647 4-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC
yes
yes
yes
TPS53659 4+1/3+2 Dual-Channel VR13 D-CAP+™ Step-Down Multiphase Controller With NVM and PMBus
yes
yes
no
TPS53667 6-phase, D-CAP+ step-down driverless buck controller with NVM and PMBus interface
yes
yes
no
TPS53679 Dual-Channel 6+1/5+2 VR13 D-CAP+™ Step-Down Multiphase Controller With NVM and PMBus
yes
yes
no
TPS53681 Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM
yes
yes
no
UCD9222 2-output 2-phase digital PWM system controller
yes
yes
yes
UCD9224 2-output 4-phase digital PWM system controller
yes
yes
no
UCD9246 4-output 6-phase digital PWM system controller
yes
yes
no

Converters (internal switch)

TPS544C25 4.5-V to 18-V, 20-A and 30-A SWIFT™ Synchronous Buck Converters with PMBus™ and Frequency Synchronization
yes
yes
no
TPS544B25 4.5-V to 18-V,20-A SWIFT™ Synchronous Buck Converter with PMBus™ and Frequency Synchronization
yes
yes
no
TPS544B20 4.5V to 18V, 20A, DCAP/DCAP2 Mode, PMBus SWIFT™ Synchronous Buck Converter
yes
yes
no
TPS544C20 4.5V to 18V, 30A, DCAP/DCAP2 Mode, PMBus SWIFT™ Synchronous Buck Converter
yes
yes
no
TPS65400 4.5 to 18V Input Flexible Power Management IC With PMBus/I2C Interface
yes
yes
no
TPS53915 1.5V to 18V Input (4.5V to 25V Bias), 12-A Synchronous Step-Down SWIFT™ Converter with PMBus™
yes
yes
no
TPS544x20 PMBus compatible, non-isolated DC-DC Integrated FET converters, capable of high-frequency operation and delivering 20-A
yes
yes
no
TPS61280A Boost with Bypass DC/DC Converter for single-cell batteries, high efficiency, low quiescent current
yes
yes
yes
TPS62134A 17-V Input, Step-down Converter With Low Power Mode Input for Intel SkyLake Platform
yes
yes
yes
TPS62740 360-nA Iq Step-Down Converter with integrated load switch and Voltage Select
yes
yes
yes
TPS82740A 360-nA Iq fully integrated Step-Down Module (with L, CIN, COUT), integrated load switch and Voltage Select
yes
yes
no
TPS546D24 2.95-V to 16-V input, stackable 40-A, SWIFT™ synchronous buck converter with PMBus®
yes
yes
TPS546C23 4.5V to 18V, 35A, 2X stackable synchronous buck converter with PMBus™ supporting telemetry
yes
yes
yes
TPS546C20A 4.5V to 18V, 35A, 2X stackable synchronous buck converter with PMBus™ supporting telemetry
yes
yes
yes
TPSM846C23 4.5V to 15V input, 0.35V to 2.0V output, 35A PMBus power module
yes
yes

Sequencers

TI has a wide variety of power sequencers to meet the needs of high-performance processing devices, such as FPGAs, ASICs, PLDs, DSPs, ADCs, and microcontrollers, which require multiple voltage rails. Our sequencers help ensure reliable operation, higher efficiency and better system health.

sequencers diagram
Products
Description
Datasheet
Sample
Reference designs
UCD9081
8-rail power supply sequencer and monitor
yes
yes
no
UCD9090A 10-rail PMBus power supply sequencer and monitor
yes
yes
yes
UCD90910 10-rail PMBus power supply sequencer and monitor with fan control
yes
yes
no
UCD90120A 12-rail PMBus power supply sequencer and monitor
yes
yes
yes
UCD90124A 12-supply digital sequencer
yes
yes
no
UCD90160A 16-rail PMBus power supply sequencer and monitor
yes
yes
no
UCD90240 24-rail PMBus power supply sequencer and monitor
yes
yes
yes
UCD90320 32-rail PMBus power supply sequencer and monitor
yes
yes
no

Hot swap

Hot swap controllers from TI offer FET protection by reducing the current limit at higher VDS to ensure that the MOSFET stays within its safe operating area (SOA). This second layer of protection makes the Hot swap solution more robust.

hotswap diagram
Products
Description
Datasheet
Sample
LM25056
– 3V to 17V System Power Measurement IC with PMBus
yes
yes
LM25066 12 V hot-swap system power management & protection IC
yes
yes
LM25066A Hot-swap system power management & protection IC
yes
yes
LM25066I Intel node manager compliant hot-swap system power management & protection IC
yes
yes
LM25066IA Intel node manager compliant hot-swap system power management & protection IC
yes
yes
LM5064 Negative high-voltage hot-swap system power management & protection IC
yes
yes
LM5066 High-voltage hot-swap system power management & protection IC
yes
yes
LM5056A 10V to 80V System Power Measurement IC with PMBus
yes
yes

Power Conditioning / Active Power Filtering

power conditioning diagram
Products
Description
Datasheet
Sample
UCD3138
32kB Program Flash, High Resolution PWM (250ps), ARM7 Processor, Up to 2MHz Switching Frequency, Fast Input Voltage Feedforward Hardware
yes
yes
UCD3138064 64kB Program Flash, High Resolution PWM (250ps), ARM7 Processor, Up to 2MHz Switching Frequency, Fast Input Voltage Feedforward Hardware
yes
yes
UCD3138128 128kB Program Flash, High Resolution PWM (250ps), ARM7 Processor, Up to 2MHz Switching Frequency, Fast Input Voltage Feedforward Hardware
yes
yes